Menu Search

Push-in Rivets - Fir Tree

In stock

Fir Tree Push-In Rivets, have ribbed shanks that are angled to slide into an assembly with ease, and prevent pull out. The fir tree design ensures fast and easy installation, while securely holding a range of materials, including; wood, metal, foam, rubber and plastics.When the rivets are pushed into a hole, the flexible ribs deflect and then spring back to lock securely in place.

Our comprehensive range includes options made from UL94 V2 rated Nylon 6/6, including Spin Clips that combine the advantages of a push-in fasteners with a screw. Also available are a selection made from UL94 V0 rated Nylon 6/6 that are removable from threaded holes using a Phillips (crossed) head screwdriver. Available in Black and Natural colors.

Our range extends to a selection of Polypropylene (PP) options that are ideal for threaded, non-threaded, drilled or punched holes, and are designed to be non-removable. Available in Black, Natural and Translucent options. The Translucent rivets are a great choice for Point of Purchase displays.

  • Can be installed by hand
  • Resistant to corrosion, oil, abrasion and most chemicals

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
340 results
Product SKUs information
Item Code Price range Availability Head Diameter Compatible Panel Thickness Range Anchor Length Compatible Hole Diameter Range View
$0.158 - $0.2406 5000 In stock
0.874 in
0.894 in
$0.1535 - $0.234 17000 In stock
0.874 in
0.783 in
$0.1469 - $0.2237 6000 In stock
0.874 in
1.036 in
$0.276 - $0.4206 29000 In stock
0.874 in
1.669 in
$0.1868 - $0.2177 22000 In stock
0.358 in
0.374 in
$0.4272 - $0.4875 Request the lead time here
0.610 in
0.500 in
$0.3068 - $0.3513 Request the lead time here
0.701 in
0.803 in
$0.5172 - $0.5495 Request the lead time here
0.500 in
0.661 in
$0.1868 - $0.2177 1000 In stock
0.358 in
0.374 in
$0.1872 - $0.219 Request the lead time here
0.375 in
0.500 in
$0.1883 - $0.2135 19000 In stock
0.752 in
0.626 in
$0.4272 - $0.4875 Request the lead time here
0.610 in
0.500 in
$0.3068 - $0.3513 Request the lead time here
0.701 in
0.803 in
$0.5172 - $0.5495 1000 In stock
0.500 in
0.661 in
$0.404 - $0.4611 7000 In stock
0.701 in
0.610 in
$0.7244 - $0.8264 Request the lead time here
1.181 in
1.370 in
$0.2633 - $0.2993 1000 In stock
0.217 in
0.728 in
$0.3738 - $0.425 1000 In stock
0.610 in
0.500 in
$0.1982 - $0.2244 161000 In stock
0.701 in
0.744 in
$0.7128 - $0.7467 1000 In stock
0.626 in
0.890 in
  • of 17
-; Compatible Hole Diameter 7.9 mm | 0.312 in; Compatible Panel Thickness Range 1.6 - 19.1 mm | 0.063 - 0.752 in;Black;Nylon

27XT3120750

Price Range
$0.2406 - $0.158

Stock Levels
5000 In stock
Attributes
  • Anchor Length
    0.894 in
  • Head Diameter
    0.874 in
  • Head Height
    0.100 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 7.9 mm | 0.312 in; Compatible Panel Thickness Range 1.6 - 15.9 mm | 0.063 - 0.626 in;Black;Nylon

27XT3120625

Price Range
$0.234 - $0.1535

Stock Levels
17000 In stock
Attributes
  • Anchor Length
    0.783 in
  • Head Diameter
    0.874 in
  • Head Height
    0.100 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 7.9 mm | 0.312 in; Compatible Panel Thickness Range 1.6 - 22.2 mm | 0.063 - 0.874 in;Black;Nylon

27XT3120875

Price Range
$0.2237 - $0.1469

Stock Levels
6000 In stock
Attributes
  • Anchor Length
    1.036 in
  • Head Diameter
    0.874 in
  • Head Height
    0.100 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 7.9 mm | 0.312 in; Compatible Panel Thickness Range 1.6 - 38.1 mm | 0.063 - 1.5 in;Black;Nylon

27XT3121500

Price Range
$0.4206 - $0.276

Stock Levels
29000 In stock
Attributes
  • Anchor Length
    1.669 in
  • Head Diameter
    0.874 in
  • Head Height
    0.100 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; ; Compatible Panel Thickness Range 0.7 - 5 mm | 0.028 - 0.197 in;Black;Nylon

468811

Price Range
$0.2177 - $0.1868

Stock Levels
22000 In stock
Attributes
  • Anchor Length
    0.374 in
  • Head Diameter
    0.358 in
  • Head Height
    0.059 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; ; Compatible Panel Thickness Range 2.0 - 8.0 mm | 0.079 - 0.315 in;Black;Nylon

468816

Price Range
$0.4875 - $0.4272

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.500 in
  • Head Diameter
    0.610 in
  • Head Height
    0.039 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; ; Compatible Panel Thickness Range 2.5 - 12.0 mm | 0.098 - 0.472 in;Black;Nylon

468821

Price Range
$0.3513 - $0.3068

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.803 in
  • Head Diameter
    0.701 in
  • Head Height
    0.098 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; ; Compatible Panel Thickness Range 3.3 - 12.7 mm | 0.130 - 0.500 in;Black;Nylon

468829

Price Range
$0.5495 - $0.5172

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.661 in
  • Head Diameter
    0.500 in
  • Head Height
    0.059 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; ; Compatible Panel Thickness Range 0.7 - 5 mm | 0.028 - 0.197 in;Natural;Nylon

468835

Price Range
$0.2177 - $0.1868

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.374 in
  • Head Diameter
    0.358 in
  • Head Height
    0.059 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
-; ; Compatible Panel Thickness Range 0.6 - 9.2 mm | 0.024 - 0.363 in;Black;Nylon

460436

Price Range
$0.219 - $0.1872

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.500 in
  • Head Diameter
    0.375 in
  • Head Height
    0.071 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; ; Compatible Panel Thickness Range 2.7 - 7.3 mm | 0.106 - 0.287 in;Natural;Nylon

468848

Price Range
$0.2135 - $0.1883

Stock Levels
19000 In stock
Attributes
  • Anchor Length
    0.626 in
  • Head Diameter
    0.752 in
  • Head Height
    0.031 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
-; ; Compatible Panel Thickness Range 2.0 - 8.0 mm | 0.079 - 0.315 in;Natural;Nylon

468840

Price Range
$0.4875 - $0.4272

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.500 in
  • Head Diameter
    0.610 in
  • Head Height
    0.039 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
-; ; Compatible Panel Thickness Range 2.5 - 12.0 mm | 0.098 - 0.472 in;Natural;Nylon

468845

Price Range
$0.3513 - $0.3068

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.803 in
  • Head Diameter
    0.701 in
  • Head Height
    0.098 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
-; ; Compatible Panel Thickness Range 3.3 - 12.7 mm | 0.130 - 0.500 in;Natural;Nylon

468853

Price Range
$0.5495 - $0.5172

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.661 in
  • Head Diameter
    0.500 in
  • Head Height
    0.059 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
-; ; Compatible Panel Thickness Range 2.3 - 8.9 mm | 0.091 - 0.35 in;Clear;PP

495223

Price Range
$0.4611 - $0.404

Stock Levels
7000 In stock
Attributes
  • Anchor Length
    0.610 in
  • Head Diameter
    0.701 in
  • Head Height
    0.094 in
  • Colour
    Clear
  • Material Flammability Standard
    UL94 V-2
-; ; Compatible Panel Thickness Range 2.0 - 25.0 mm | 0.079 - 0.984 in;Clear;PP

495227

Price Range
$0.8264 - $0.7244

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    1.370 in
  • Head Diameter
    1.181 in
  • Head Height
    0.087 in
  • Colour
    Clear
  • Material Flammability Standard
    UL94 V-2
-; ; Compatible Panel Thickness Range 4.0 - 16.5 mm | 0.157 - 0.65 in;Clear;PP

497394

Price Range
$0.2993 - $0.2633

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.728 in
  • Head Diameter
    0.217 in
  • Head Height
    0.039 in
  • Colour
    Clear
  • Material Flammability Standard
    UL94 V-2
-; ; Compatible Panel Thickness Range 2.0 - 8.0 mm | 0.079 - 0.315 in;Clear;PP

497395

Price Range
$0.425 - $0.3738

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.500 in
  • Head Diameter
    0.610 in
  • Head Height
    0.039 in
  • Colour
    Clear
  • Material Flammability Standard
    UL94 V-2
-; ; Compatible Panel Thickness Range 3.8 - 13.5 mm | 0.150 - 0.531 in;Black;Nylon

460440

Price Range
$0.2244 - $0.1982

Stock Levels
161000 In stock
Attributes
  • Anchor Length
    0.744 in
  • Head Diameter
    0.701 in
  • Head Height
    0.106 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; ; Compatible Panel Thickness Range 2.4 - 12.7 mm | 0.094 - 0.500 in;Black;Nylon

460441

Price Range
$0.7467 - $0.7128

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.890 in
  • Head Diameter
    0.626 in
  • Head Height
    0.110 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2