Menu Search

Push-in Rivets - Fir Tree

In stock

Fir Tree Push-In Rivets, have ribbed shanks that are angled to slide into an assembly with ease, and prevent pull out. The fir tree design ensures fast and easy installation, while securely holding a range of materials, including; wood, metal, foam, rubber and plastics.When the rivets are pushed into a hole, the flexible ribs deflect and then spring back to lock securely in place.

Our comprehensive range includes options made from UL94 V2 rated Nylon 6/6, including Spin Clips that combine the advantages of a push-in fasteners with a screw. Also available are a selection made from UL94 V0 rated Nylon 6/6 that are removable from threaded holes using a Phillips (crossed) head screwdriver. Available in Black and Natural colors.

Our range extends to a selection of Polypropylene (PP) options that are ideal for threaded, non-threaded, drilled or punched holes, and are designed to be non-removable. Available in Black, Natural and Translucent options. The Translucent rivets are a great choice for Point of Purchase displays.

  • Can be installed by hand
  • Resistant to corrosion, oil, abrasion and most chemicals

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
340 results
Product SKUs information
Item Code Price range Availability Head Diameter Compatible Panel Thickness Range Anchor Length Compatible Hole Diameter Range View
$0.155 - $0.1758 Request the lead time here
0.65 in
1.283 in
$0.1805 - $0.3416 35000 In stock
0.630 in
0.437 in
$0.1746 - $0.3314 144000 In stock
0.472 in
0.591 in
$0.1721 - $0.3261 39000 In stock
0.472 in
0.339 in
$0.1809 - $0.3443 Request the lead time here
0.472 in
0.437 in
$0.1686 - $0.3207 Request the lead time here
0.315 in
0.339 in
$0.1745 - $0.3314 Request the lead time here
0.315 in
0.437 in
$0.1727 - $0.3287 10000 In stock
0.472 in
0.591 in
$0.1914 - $0.3626 3000 In stock
0.630 in
0.591 in
$0.1887 - $0.3576 Request the lead time here
0.472 in
0.748 in
$0.2156 - $0.245 5000 In stock
0.189 in
0.205 in
$0.1734 - $0.3287 6000 In stock
0.472 in
0.437 in
$0.1713 - $0.3261 Request the lead time here
0.472 in
0.339 in
$0.1781 - $0.339 33000 In stock
0.630 in
0.437 in
$0.1815 - $0.3443 3000 In stock
0.630 in
0.591 in
$0.114 - $0.1562 Request the lead time here
0.375 in
0.626 in
0.625 in
0.205 - 0.203 in
$0.116 - $0.159 Request the lead time here
0.370 in
0.092 - 0.175 in
1.000 in
0.203 in
$0.114 - $0.1562 Request the lead time here
0.450 in
0.626 in
0.205 - 0.203 in
$0.1145 - $0.1572 Request the lead time here
0.375 in
0.752 in
0.750 in
0.205 - 0.203 in
$0.1817 - $0.249 Request the lead time here
0.370 in
0.092 in
0.750 in
0.203 in
  • of 17
-; Compatible Hole Diameter 7.1 mm | 0.281 in; Compatible Panel Thickness Range 1.9 - 26.0 mm | 0.075 - 1.024 in;Black;Nylon

BHF-11

Price Range
$0.1758 - $0.155

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    1.283 in
  • Head Diameter
    0.65 in
  • Head Height
    0.063 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 4.8 mm | 0.188 in; Compatible Panel Thickness Range 2.1 - 7.2 mm | 0.083 - 0.283 in;Black;Nylon

RBF-4.8-11.1-16

Price Range
$0.3416 - $0.1805

Stock Levels
35000 In stock
Attributes
  • Anchor Length
    0.437 in
  • Head Diameter
    0.630 in
  • Head Height
    0.079 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 4.8 mm | 0.188 in; Compatible Panel Thickness Range 5.7 - 10.7 mm | 0.224 - 0.421 in;Black;Nylon

RBF-4.8-15-12

Price Range
$0.3314 - $0.1746

Stock Levels
144000 In stock
Attributes
  • Anchor Length
    0.591 in
  • Head Diameter
    0.472 in
  • Head Height
    0.059 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 4.8 mm | 0.188 in; Compatible Panel Thickness Range 2.1 - 4.3 mm | 0.083 - 0.169 in;Black;Nylon

RBF-4.8-8.6-12

Price Range
$0.3261 - $0.1721

Stock Levels
39000 In stock
Attributes
  • Anchor Length
    0.339 in
  • Head Diameter
    0.472 in
  • Head Height
    0.059 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 7.1 mm | 0.281 in; Compatible Panel Thickness Range 2.1 - 7.2 mm | 0.083 - 0.283 in;Black;Nylon

RBF-7.1-11.1-12

Price Range
$0.3443 - $0.1809

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.437 in
  • Head Diameter
    0.472 in
  • Head Height
    0.059 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 4.8 mm | 0.188 in; Compatible Panel Thickness Range 2.1 - 4.3 mm | 0.083 - 0.169 in;Black;Nylon

RBF-4.8-8.6-8

Price Range
$0.3207 - $0.1686

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.339 in
  • Head Diameter
    0.315 in
  • Head Height
    0.039 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 6.4 mm | 0.250 in; Compatible Panel Thickness Range 2.1 - 7.2 mm | 0.083 - 0.283 in;Black;Nylon

RBF-6.4-11.1-8

Price Range
$0.3314 - $0.1745

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.437 in
  • Head Diameter
    0.315 in
  • Head Height
    0.039 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 4 mm | 0.157 in; Compatible Panel Thickness Range 5.7 - 10.7 mm | 0.224 - 0.421 in;Black;Nylon

RBF-4-15-12

Price Range
$0.3287 - $0.1727

Stock Levels
10000 In stock
Attributes
  • Anchor Length
    0.591 in
  • Head Diameter
    0.472 in
  • Head Height
    0.059 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 7.1 mm | 0.281 in; Compatible Panel Thickness Range 3.8 - 10.7 mm | 0.15 - 0.421 in;Black;Nylon

RBF-7.1-15-16

Price Range
$0.3626 - $0.1914

Stock Levels
3000 In stock
Attributes
  • Anchor Length
    0.591 in
  • Head Diameter
    0.630 in
  • Head Height
    0.079 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 7.1 mm | 0.281 in; Compatible Panel Thickness Range 6.9 - 14.2 mm | 0.272 - 0.559 in;Black;Nylon

RBF-7.1-19-12

Price Range
$0.3576 - $0.1887

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.748 in
  • Head Diameter
    0.472 in
  • Head Height
    0.059 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 3.4 mm | 0.132 in; Compatible Panel Thickness Range 1.9 mm | 0.075 in;Natural;Nylon

MPLE-32M/35M-01

Price Range
$0.245 - $0.2156

Stock Levels
5000 In stock
Attributes
  • Anchor Length
    0.205 in
  • Head Diameter
    0.189 in
  • Head Height
    0.043 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 4.8 mm | 0.188 in; Compatible Panel Thickness Range 2 - 7.1 mm | 0.080 - 0.280 in;Black;Nylon

RBF-4.8-11.1-12

Price Range
$0.3287 - $0.1734

Stock Levels
6000 In stock
Attributes
  • Anchor Length
    0.437 in
  • Head Diameter
    0.472 in
  • Head Height
    0.059 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 4 mm | 0.157 in; Compatible Panel Thickness Range 2.1 - 4.3 mm | 0.083 - 0.169 in;Black;Nylon

RBF-4-8.6-12

Price Range
$0.3261 - $0.1713

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.339 in
  • Head Diameter
    0.472 in
  • Head Height
    0.059 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 4 mm | 0.157 in; Compatible Panel Thickness Range 2.1 - 7.2 mm | 0.083 - 0.283 in;Black;Nylon

RBF-4-11.1-16

Price Range
$0.339 - $0.1781

Stock Levels
33000 In stock
Attributes
  • Anchor Length
    0.437 in
  • Head Diameter
    0.630 in
  • Head Height
    0.079 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 4.8 mm | 0.188 in; Compatible Panel Thickness Range 5.7 - 10.7 mm | 0.224 - 0.421 in;Black;Nylon

RBF-4.8-15-16

Price Range
$0.3443 - $0.1815

Stock Levels
3000 In stock
Attributes
  • Anchor Length
    0.591 in
  • Head Diameter
    0.630 in
  • Head Height
    0.079 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
Push-In Rivet 0.625 in 5.2 mm Black Nylon 6/6

27SC2520K062B

Price Range
$0.1562 - $0.114

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.625 in
  • Head Diameter
    0.375 in
  • Head Height
    0.093 in
  • Compatible Hole Diameter Range
    0.205 - 0.203 in
  • Compatible Panel Thickness Range
    0.626 in
Push-In Rivet 1.000 in 0.203 in Black Nylon 6/6

27SC2520H100B

Price Range
$0.159 - $0.116

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    1.000 in
  • Head Diameter
    0.370 in
  • Head Height
    0.175 in
  • Compatible Hole Diameter Range
    0.203 in
  • Compatible Panel Thickness Range
    0.092 - 0.175 in
Push-In Rivet 5.2 mm Black Nylon 6/6

27SC2520R062B

Price Range
$0.1562 - $0.114

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.450 in
  • Head Height
    0.160 in
  • Compatible Hole Diameter Range
    0.205 - 0.203 in
  • Compatible Panel Thickness Range
    0.626 in
  • Screw Size
    1/4-20
Push-In Rivet 0.750 in 5.2 mm Black Nylon 6/6

27SC2520K075B

Price Range
$0.1572 - $0.1145

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.750 in
  • Head Diameter
    0.375 in
  • Head Height
    0.093 in
  • Compatible Hole Diameter Range
    0.205 - 0.203 in
  • Compatible Panel Thickness Range
    0.752 in
Push-In Rivet 0.750 in 0.203 in Black Nylon 6/6

27SC2520HW075B

Price Range
$0.249 - $0.1817

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.750 in
  • Head Diameter
    0.370 in
  • Head Height
    0.275 in
  • Compatible Hole Diameter Range
    0.203 in
  • Compatible Panel Thickness Range
    0.092 in