Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Fir Tree Push-In Rivets, have ribbed shanks that are angled to slide into an assembly with ease, and prevent pull out. The fir tree design ensures fast and easy installation, while securely holding a range of materials, including; wood, metal, foam, rubber and plastics.When the rivets are pushed into a hole, the flexible ribs deflect and then spring back to lock securely in place.
Our comprehensive range includes options made from UL94 V2 rated Nylon 6/6, including Spin Clips that combine the advantages of a push-in fasteners with a screw. Also available are a selection made from UL94 V0 rated Nylon 6/6 that are removable from threaded holes using a Phillips (crossed) head screwdriver. Available in Black and Natural colors.
Our range extends to a selection of Polypropylene (PP) options that are ideal for threaded, non-threaded, drilled or punched holes, and are designed to be non-removable. Available in Black, Natural and Translucent options. The Translucent rivets are a great choice for Point of Purchase displays.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Diameter | Compatible Panel Thickness Range | Anchor Length | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|
| $0.1805 - $0.3416 | 82000 In stock |
0.472 in
12 mm
|
0.220 - 0.420 in
5.6 - 10.7 mm
|
0.591 in
15 mm
|
0.250 in
6.4 mm
|
||
| $0.1914 - $0.3626 | 3000 In stock |
0.630 in
16 mm
|
|
0.591 in
15 mm
|
|
||
| $0.2156 - $0.245 | 5000 In stock |
0.189 in
4.8 mm
|
|
0.205 in
5.2 mm
|
|
||
| $0.17 - $0.3234 | 20000 In stock |
0.315 in
8 mm
|
|
0.437 in
11.1 mm
|
|
||
| $0.1713 - $0.3261 | Request the lead time here |
0.472 in
12 mm
|
|
0.339 in
8.6 mm
|
|
||
| $0.1721 - $0.3261 | 16000 In stock |
0.315 in
8 mm
|
|
0.339 in
8.6 mm
|
|
||
| $0.1488 - $0.1691 | Request the lead time here |
0.65 in
16.5 mm
|
|
1.134 in
28.8 mm
|
|
||
| $0.1686 - $0.3207 | Request the lead time here |
0.315 in
8 mm
|
|
0.339 in
8.6 mm
|
|
||
| $0.1745 - $0.3314 | Request the lead time here |
0.315 in
8 mm
|
|
0.437 in
11.1 mm
|
|
||
| $1.8012 - $2.3075 | 1800 In stock |
0.618 in
15.7 mm
|
|
0.832 in
21.1 mm
|
|
||
| $0.6797 - $1.263 | 5000 In stock |
0.701 in
17.8 mm
|
|
0.972 in
24.7 mm
|
|
||
| $0.1766 - $0.3365 | 78000 In stock |
0.315 in
8 mm
|
|
0.591 in
15 mm
|
|
||
| $0.2211 - $0.2514 | 40000 In stock |
0.65 in
16.5 mm
|
|
2 in
50.8 mm
|
|
||
| $0.1326 - $0.1505 | 1000 In stock |
0.65 in
16.5 mm
|
|
1.087 in
27.6 mm
|
|
||
| $0.5154 - $0.9761 | 7000 In stock |
0.701 in
17.8 mm
|
|
0.988 in
25.1 mm
|
|
||
| $0.1721 - $0.3261 | 55000 In stock |
0.472 in
12 mm
|
|
0.437 in
11.1 mm
|
|
||
| $0.1796 - $0.3416 | Request the lead time here |
0.630 in
16 mm
|
|
0.591 in
15 mm
|
|
||
| $0.1871 - $0.3548 | 23000 In stock |
0.630 in
16 mm
|
|
0.591 in
15 mm
|
|
||
| $0.1713 - $0.3261 | 17000 In stock |
0.315 in
8 mm
|
|
0.591 in
15 mm
|
|
||
| $0.1758 - $0.3338 | 9000 In stock |
0.472 in
12 mm
|
|
0.339 in
8.6 mm