Push-in Barrel plugs are designed to fit snugly into hole openings, providing an excellent seal and protection from contaminants, damage, dirt, corrosion, debris, and moisture during storage and shipping. They feature convex sides to assure your components' safety.
The plug has a closed top design and is easily installed and removed by pushing it in. These plugs can be used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Fitting Diameter | View | |
|---|---|---|---|---|
| $0.0929 - $0.567 | 6210 In stock |
0.421 in
10.7 mm
|
||
| $0.0788 - $0.4808 | 1605 In stock |
0.484 in
12.3 mm
|
||
| $0.339 - $0.8475 | 8300 In stock |
0.575 in
14.6 mm
|
||
| $0.2915 - $0.7265 | 44802 In stock |
0.701 in
17.8 mm
|
||
| $0.4737 - $1.1852 | 250 In stock |
0.984 in
25 mm
|
||
| $0.5846 - $1.4603 | 4830 In stock |
1.083 in
27.5 mm
|
||
| $0.4997 - $3.1136 | 3574 In stock |
1.252 in
31.8 mm
|
||
| $0.1451 - $0.1704 | 63 In stock |
0.469 in
11.9 mm
|
||
| $0.1535 - $0.1805 | 7900 In stock |
0.571 in
14.5 mm
|
||
| $0.2177 - $0.2559 | 657 In stock |
0.854 in
21.7 mm
|
||
| $0.233 - $0.2727 | 3275 In stock |
1.004 in
25.5 mm
|
||
| $0.3815 - $0.4488 | 517 In stock |
0.827 in
21.0 mm
|
||
| $0.7215 - $1.8081 | 548 In stock |
0.976 in
24.8 mm
|
||
| $4.9311 - $12.3276 | 195 In stock |
3.346 in
85 mm
|
||
| $7.4076 - $18.5126 | 500 In stock |
4.398 in
111.7 mm
|
||
| 494378 | $0.2079 - $0.2438 | 904 In stock |
0.76 in
19.3 mm
|
|
| $0.3861 - $0.4538 | 934 In stock |
1.319 in
33.5 mm
|
||
| $0.0938 - $0.1103 | 1000 In stock |
0.173 in
4.4 mm
|
||
| $0.2282 - $1.3944 | Request the lead time here |
0.882 in
22.4 mm
|
||
| $0.2258 - $1.3799 | 8785 In stock |
0.969 in
24.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue