Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push-in Barrel plugs are designed to fit snugly into hole openings, providing an excellent seal and protection from contaminants, damage, dirt, corrosion, debris, and moisture during storage and shipping. They feature convex sides to assure your components' safety.
The plug has a closed top design and is easily installed and removed by pushing it in. These plugs can be used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Fitting Diameter | View | |
|---|---|---|---|---|
| $0.3065 - $0.7701 | 1000 In stock |
0.102 in
2.6 mm
|
||
| $0.2174 - $1.359 | 8763 In stock |
0.669 in
17 mm
|
||
| $0.3239 - $0.8064 | 1000 In stock |
0.106 in
2.7 mm
|
||
| $0.0884 - $0.5397 | 27367 In stock |
0.213 in
5.4 mm
|
||
| $0.3239 - $0.8064 | 28556 In stock |
0.346 in
8.8 mm
|
||
| $0.3065 - $0.7701 | 480 In stock |
0.394 in
10 mm
|
||
| $0.1865 - $0.4661 | 3081 In stock |
0.445 in
11.3 mm
|
||
| $0.2016 - $0.5045 | Request the lead time here |
0.539 in
13.7 mm
|
||
| BP1058A | $0.1713 - $1.0469 | 269500 In stock |
0.614 in
15.6 mm
|
|
| $0.339 - $0.8475 | 11982 In stock |
0.740 in
18.8 mm
|
||
| $0.1917 - $1.1973 | 7602 In stock |
0.807 in
20.5 mm
|
||
| $0.4085 - $1.0236 | 900 In stock |
0.906 in
23 mm
|
||
| $0.7215 - $1.8081 | 548 In stock |
0.976 in
24.8 mm
|
||
| $0.6257 - $1.5641 | Request the lead time here |
1.063 in
27 mm
|
||
| $0.4215 - $2.5763 | 4900 In stock |
1.201 in
30.5 mm
|
||
| $0.9972 - $2.486 | 100 In stock |
1.319 in
33.5 mm
|
||
| $1.4969 - $3.7412 | 750 In stock |
2.283 in
58 mm
|
||
| $4.0622 - $10.1375 | 650 In stock |
3.181 in
80.8 mm
|
||
| $6.126 - $15.315 | 50 In stock |
4.350 in
110.5 mm
|
||
| $0.0885 - $0.104 | Request the lead time here |
0.366 in
9.3 mm