Menu Search

Plastic Pan Head Screws

In stock

Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.

It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon, PC
  • Colour: Natural, Clear
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
956 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
$0.0617 - $0.0719 Request the lead time here
#4-36
0.060 in
0.500 in
$0.069 - $0.0804 Request the lead time here
#8-32
0.096 in
1.125 in
$0.1118 - $0.1533 Request the lead time here
M6
0.142 in
1.969 in
$0.0632 - $0.0867 Request the lead time here
1/4-20
0.144 in
0.875 in
$0.069 - $0.0806 Request the lead time here
#10-24
0.150 in
0.313 in
$0.0636 - $0.0741 Request the lead time here
#6-32
0.082 in
1.250 in
$0.0636 - $0.0741 Request the lead time here
#6-32
0.092 in
1.250 in
$0.081 - $0.0945 4000 In stock
1/4-20
0.144 in
0.375 in
$0.068 - $0.0791 Request the lead time here
#10-24
0.110 in
0.125 in
$0.0632 - $0.0867 1000 In stock
M4
0.122 in
1.181 in
$0.0626 - $0.0729 Request the lead time here
#8-32
0.096 in
0.188 in
$0.054 - $0.0741 Request the lead time here
M2
0.051 in
0.197 in
$0.0711 - $0.0828 Request the lead time here
#10-24
0.110 in
0.750 in
$0.0807 - $0.0941 Request the lead time here
1/4-20
0.198 in
0.313 in
$0.0711 - $0.0828 Request the lead time here
#10-32
0.110 in
0.750 in
$0.0516 - $0.0707 Request the lead time here
#8-32
0.110 in
1.500 in
$0.0626 - $0.0729 Request the lead time here
#4-40
0.060 in
0.688 in
$0.0626 - $0.0731 Request the lead time here
#6-32
0.092 in
0.750 in
$0.0573 - $0.0786 Request the lead time here
#10-32
0.150 in
1.063 in
$0.3255 - $0.4467 Request the lead time here
M10
0.295 in
0.63 in
  • of 48
Machine Screw Slotted Drive #4-36 0.500 in Nylon 6/6 Black

010436P050B

Price Range
$0.0719 - $0.0617

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.219 in
  • Head Height
    0.060 in
  • Thread Length
    0.500 in
  • Thread Size
    #4-36
  • Colour
    Black
Machine Screw Slotted Drive #8-32 1.125 in Nylon 6/6 Black

010832P112B

Price Range
$0.0804 - $0.069

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.096 in
  • Thread Length
    1.125 in
  • Thread Size
    #8-32
  • Colour
    Black
Machine Screw Slotted Drive M6 50.0 mm Nylon 6/6 Black

50M060100N050B

Price Range
$0.1533 - $0.1118

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.142 in
  • Thread Length
    1.969 in
  • Thread Size
    M6
  • Colour
    Black
Machine Screw Slotted Drive 1/4-20 0.875 in Nylon 6/6 Black

012520P087B

Price Range
$0.0867 - $0.0632

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.492 in
  • Head Height
    0.144 in
  • Thread Length
    0.875 in
  • Thread Size
    1/4-20
  • Colour
    Black
Machine Screw Crossed Drive #10-24 0.313 in Nylon 6/6 Black

011024PW031B

Price Range
$0.0806 - $0.069

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.373 in
  • Head Height
    0.150 in
  • Thread Length
    0.313 in
  • Thread Size
    #10-24
  • Colour
    Black
Machine Screw Slotted Drive #6-32 1.250 in Nylon 6/6 Black

010632P125B

Price Range
$0.0741 - $0.0636

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.082 in
  • Thread Length
    1.250 in
  • Thread Size
    #6-32
  • Colour
    Black
Machine Screw Crossed Drive #6-32 1.250 in Nylon 6/6 Black

010632PW125B

Price Range
$0.0741 - $0.0636

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.092 in
  • Thread Length
    1.250 in
  • Thread Size
    #6-32
  • Colour
    Black
Machine Screw Slotted Drive 1/4-20 0.375 in Nylon 6/6 Black

012520P037B

Price Range
$0.0945 - $0.081

Stock Levels
4000 In stock
Attributes
  • Head Diameter
    0.492 in
  • Head Height
    0.144 in
  • Thread Length
    0.375 in
  • Thread Size
    1/4-20
  • Colour
    Black
Machine Screw Slotted Drive #10-24 0.125 in Nylon 6/6 Black

011024P012B

Price Range
$0.0791 - $0.068

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.373 in
  • Head Height
    0.110 in
  • Thread Length
    0.125 in
  • Thread Size
    #10-24
  • Colour
    Black
Machine Screw Crossed Drive M4 30.0 mm Nylon 6/6 Black

50M040070P030B

Price Range
$0.0867 - $0.0632

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.122 in
  • Thread Length
    1.181 in
  • Thread Size
    M4
  • Colour
    Black
Machine Screw Slotted Drive #8-32 0.188 in Nylon 6/6 Black

010832P018B

Price Range
$0.0729 - $0.0626

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.096 in
  • Thread Length
    0.188 in
  • Thread Size
    #8-32
  • Colour
    Black
Machine Screw Slotted Drive M2 5.0 mm Nylon 6/6 Black

50M020040N005B

Price Range
$0.0741 - $0.054

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.157 in
  • Head Height
    0.051 in
  • Thread Length
    0.197 in
  • Thread Size
    M2
  • Colour
    Black
Machine Screw Slotted Drive #10-24 0.750 in Nylon 6/6 Black

011024P075B

Price Range
$0.0828 - $0.0711

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.373 in
  • Head Height
    0.110 in
  • Thread Length
    0.750 in
  • Thread Size
    #10-24
  • Colour
    Black
Machine Screw Crossed Drive 1/4-20 0.313 in Nylon 6/6 Black

012520PW031B

Price Range
$0.0941 - $0.0807

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.492 in
  • Head Height
    0.198 in
  • Thread Length
    0.313 in
  • Thread Size
    1/4-20
  • Colour
    Black
Machine Screw Slotted Drive #10-32 0.750 in Nylon 6/6 Black

011032P075B

Price Range
$0.0828 - $0.0711

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.373 in
  • Head Height
    0.110 in
  • Thread Length
    0.750 in
  • Thread Size
    #10-32
  • Colour
    Black
Machine Screw Crossed Drive #8-32 1.500 in Nylon 6/6 Black

010832PW150B

Price Range
$0.0707 - $0.0516

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.110 in
  • Thread Length
    1.500 in
  • Thread Size
    #8-32
  • Colour
    Black
Machine Screw Slotted Drive #4-40 0.688 in Nylon 6/6 Black

010440P068B

Price Range
$0.0729 - $0.0626

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.219 in
  • Head Height
    0.060 in
  • Thread Length
    0.688 in
  • Thread Size
    #4-40
  • Colour
    Black
Machine Screw Crossed Drive #6-32 0.750 in Nylon 6/6 Black

010632PW075B

Price Range
$0.0731 - $0.0626

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.092 in
  • Thread Length
    0.750 in
  • Thread Size
    #6-32
  • Colour
    Black
Machine Screw Crossed Drive #10-32 1.063 in Nylon 6/6 Black

011032PW106B

Price Range
$0.0786 - $0.0573

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.373 in
  • Head Height
    0.150 in
  • Thread Length
    1.063 in
  • Thread Size
    #10-32
  • Colour
    Black
Machine Screw Crossed Drive M10 16.0 mm Nylon 6/6 Black

50M100150P016B

Price Range
$0.4467 - $0.3255

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.787 in
  • Head Height
    0.295 in
  • Thread Length
    0.63 in
  • Thread Size
    M10
  • Colour
    Black