Menu Search

Plastic Pan Head Screws

In stock

Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.

It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon, PC
  • Colour: Natural, Clear
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
956 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
$0.0837 - $0.0981 Request the lead time here
1/4-28
0.144 in
0.188 in
$0.0573 - $0.0785 Request the lead time here
M2.5
0.083 in
0.984 in
$0.0576 - $0.0669 Request the lead time here
#4-40
0.060 in
0.281 in
$0.0629 - $0.0735 Request the lead time here
#6-32
0.092 in
0.875 in
$0.0819 - $0.1124 Request the lead time here
M6
0.142 in
1.575 in
$0.4538 - $0.6224 Request the lead time here
M10
0.295 in
2.362 in
$0.0653 - $0.0764 Request the lead time here
#4-40
0.060 in
1.125 in
$0.1118 - $0.1533 Request the lead time here
M6
0.181 in
1.969 in
$0.1065 - $0.1461 Request the lead time here
M6
0.181 in
0.866 in
$0.0696 - $0.081 Request the lead time here
#10-24
0.150 in
0.375 in
$0.0618 - $0.0722 Request the lead time here
#2-56
0.053 in
0.563 in
$0.105 - $0.1437 Request the lead time here
M6
0.181 in
0.63 in
$0.0584 - $0.0686 Request the lead time here
#2-56
0.053 in
0.438 in
$0.0627 - $0.0731 Request the lead time here
#1-64
0.053 in
0.750 in
$0.0596 - $0.0696 Request the lead time here
#4-40
0.060 in
0.625 in
$0.0719 - $0.0836 Request the lead time here
#6-32
0.082 in
1.875 in
$0.0584 - $0.0686 Request the lead time here
#4-40
0.060 in
0.438 in
$0.0564 - $0.066 Request the lead time here
#2-56
0.053 in
0.125 in
$0.0602 - $0.0699 Request the lead time here
#6-32
0.082 in
0.250 in
$0.0641 - $0.0744 Request the lead time here
#8-32
0.096 in
0.500 in
  • of 48
Machine Screw Slotted Drive 1/4-28 0.188 in Nylon 6/6 Black

012528P018B

Price Range
$0.0981 - $0.0837

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.492 in
  • Head Height
    0.144 in
  • Thread Length
    0.188 in
  • Thread Size
    1/4-28
  • Colour
    Black
Machine Screw Crossed Drive M2.5 25.0 mm Nylon 6/6 Black

50M025045P025B

Price Range
$0.0785 - $0.0573

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.197 in
  • Head Height
    0.083 in
  • Thread Length
    0.984 in
  • Thread Size
    M2.5
  • Colour
    Black
Machine Screw Slotted Drive #4-40 0.281 in Nylon 6/6 Black

010440P028B

Price Range
$0.0669 - $0.0576

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.219 in
  • Head Height
    0.060 in
  • Thread Length
    0.281 in
  • Thread Size
    #4-40
  • Colour
    Black
Machine Screw Crossed Drive #6-32 0.875 in Nylon 6/6 Black

010632PW087B

Price Range
$0.0735 - $0.0629

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.092 in
  • Thread Length
    0.875 in
  • Thread Size
    #6-32
  • Colour
    Black
Machine Screw Slotted Drive M6 40.0 mm Nylon 6/6 Black

50M060100N040B

Price Range
$0.1124 - $0.0819

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.142 in
  • Thread Length
    1.575 in
  • Thread Size
    M6
  • Colour
    Black
Machine Screw Crossed Drive M10 60.0 mm Nylon 6/6 Black

50M100150P060B

Price Range
$0.6224 - $0.4538

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.787 in
  • Head Height
    0.295 in
  • Thread Length
    2.362 in
  • Thread Size
    M10
  • Colour
    Black
Machine Screw Slotted Drive #4-40 1.125 in Nylon 6/6 Black

010440P112B

Price Range
$0.0764 - $0.0653

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.219 in
  • Head Height
    0.060 in
  • Thread Length
    1.125 in
  • Thread Size
    #4-40
  • Colour
    Black
Machine Screw Crossed Drive M6 50.0 mm Nylon 6/6 Black

50M060100P050B

Price Range
$0.1533 - $0.1118

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.181 in
  • Thread Length
    1.969 in
  • Thread Size
    M6
  • Colour
    Black
Machine Screw Crossed Drive M6 22.0 mm Nylon 6/6 Black

50M060100P022B

Price Range
$0.1461 - $0.1065

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.181 in
  • Thread Length
    0.866 in
  • Thread Size
    M6
  • Colour
    Black
Machine Screw Crossed Drive #10-24 0.375 in Nylon 6/6 Black

011024PW037B

Price Range
$0.081 - $0.0696

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.373 in
  • Head Height
    0.150 in
  • Thread Length
    0.375 in
  • Thread Size
    #10-24
  • Colour
    Black
Machine Screw Slotted Drive #2-56 0.563 in Nylon 6/6 Black

010256P056B

Price Range
$0.0722 - $0.0618

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.167 in
  • Head Height
    0.053 in
  • Thread Length
    0.563 in
  • Thread Size
    #2-56
  • Colour
    Black
Machine Screw Crossed Drive M6 16.0 mm Nylon 6/6 Black

50M060100P016B

Price Range
$0.1437 - $0.105

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.181 in
  • Thread Length
    0.63 in
  • Thread Size
    M6
  • Colour
    Black
Machine Screw Slotted Drive #2-56 0.438 in Nylon 6/6 Black

010256P043B

Price Range
$0.0686 - $0.0584

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.167 in
  • Head Height
    0.053 in
  • Thread Length
    0.438 in
  • Thread Size
    #2-56
  • Colour
    Black
Machine Screw Slotted Drive #1-64 0.750 in Nylon 6/6 Black

010164P075B

Price Range
$0.0731 - $0.0627

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.142 in
  • Head Height
    0.053 in
  • Thread Length
    0.750 in
  • Thread Size
    #1-64
  • Colour
    Black
Machine Screw Slotted Drive #4-40 0.625 in Nylon 6/6 Black

010440P062B

Price Range
$0.0696 - $0.0596

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.219 in
  • Head Height
    0.060 in
  • Thread Length
    0.625 in
  • Thread Size
    #4-40
  • Colour
    Black
Machine Screw Slotted Drive #6-32 1.875 in Nylon 6/6 Black

010632P187B

Price Range
$0.0836 - $0.0719

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.082 in
  • Thread Length
    1.875 in
  • Thread Size
    #6-32
  • Colour
    Black
Machine Screw Slotted Drive #4-40 0.438 in Nylon 6/6 Black

010440P043B

Price Range
$0.0686 - $0.0584

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.219 in
  • Head Height
    0.060 in
  • Thread Length
    0.438 in
  • Thread Size
    #4-40
  • Colour
    Black
Machine Screw Slotted Drive #2-56 0.125 in Nylon 6/6 Black

010256P012B

Price Range
$0.066 - $0.0564

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.167 in
  • Head Height
    0.053 in
  • Thread Length
    0.125 in
  • Thread Size
    #2-56
  • Colour
    Black
Machine Screw Slotted Drive #6-32 0.250 in Nylon 6/6 Black

010632P025B

Price Range
$0.0699 - $0.0602

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.082 in
  • Thread Length
    0.250 in
  • Thread Size
    #6-32
  • Colour
    Black
Machine Screw Slotted Drive #8-32 0.500 in Nylon 6/6 Black

010832P050B

Price Range
$0.0744 - $0.0641

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.096 in
  • Thread Length
    0.500 in
  • Thread Size
    #8-32
  • Colour
    Black