Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.
It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Head Height | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0624 - $0.0854 | Request the lead time here |
M3.5
|
0.083 in
2.1 mm
|
1.378 in
35.0 mm
|
||
| $0.0558 - $0.0765 | Request the lead time here |
M2
|
0.051 in
1.3 mm
|
0.472 in
12.0 mm
|
||
| $0.0768 - $0.1053 | Request the lead time here |
M6
|
0.181 in
4.6 mm
|
0.315 in
8.0 mm
|
||
| $0.0629 - $0.0735 | Request the lead time here |
#8-32
|
0.110 in
2.8 mm
|
0.250 in
6.4 mm
|
||
| $0.0596 - $0.0819 | Request the lead time here |
M3.5
|
0.083 in
2.1 mm
|
0.984 in
25.0 mm
|
||
| $0.0696 - $0.081 | Request the lead time here |
#10-32
|
0.150 in
3.8 mm
|
0.375 in
9.5 mm
|
||
| $0.0537 - $0.0737 | Request the lead time here |
M2
|
0.051 in
1.3 mm
|
0.157 in
4.0 mm
|
||
| $0.0936 - $0.1284 | Request the lead time here |
M5
|
0.118 in
3.0 mm
|
1.378 in
35.0 mm
|
||
| $0.0552 - $0.0758 | Request the lead time here |
M3
|
0.094 in
2.4 mm
|
0.394 in
10.0 mm
|
||
| $0.308 - $0.4226 | Request the lead time here |
M8
|
0.236 in
6.0 mm
|
0.63 in
16.0 mm
|
||
| $0.0707 - $0.0825 | Request the lead time here |
#4-40
|
0.060 in
1.5 mm
|
1.625 in
41.3 mm
|
||
| $0.0665 - $0.0912 | Request the lead time here |
M5
|
0.118 in
3.0 mm
|
0.591 in
15.0 mm
|
||
| $0.0552 - $0.0758 | Request the lead time here |
M2.5
|
0.083 in
2.1 mm
|
0.394 in
10.0 mm
|
||
| $0.0564 - $0.0771 | Request the lead time here |
M2
|
0.051 in
1.3 mm
|
0.63 in
16.0 mm
|
||
| $0.0542 - $0.0744 | Request the lead time here |
M3
|
0.071 in
1.8 mm
|
0.236 in
6.0 mm
|
||
| $0.0543 - $0.0747 | Request the lead time here |
#10-32
|
0.110 in
2.8 mm
|
0.870 in
22.1 mm
|
||
| $0.0659 - $0.09 | Request the lead time here |
M5
|
0.146 in
3.7 mm
|
0.394 in
10.0 mm
|
||
| $0.0705 - $0.0966 | Request the lead time here |
M3.5
|
0.102 in
2.6 mm
|
0.63 in
16.0 mm
|
||
| $0.3015 - $0.4136 | 500 In stock |
M8
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
||
| $0.0615 - $0.0714 | Request the lead time here |
#6-32
|
0.082 in
2.1 mm
|
0.094 in
2.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue