Quantity | Unit price |
---|---|
1000 - 4999 | $0.08 |
5000 - 9999 | $0.0762 |
10000 - 24999 | $0.0729 |
25000 + | $0.0687 |
Head Diameter | 0.373 in |
---|---|
Head Diameter | 9.5 mm |
Head Height | 2.8 mm |
Head Height | 0.110 in |
Thread Length | 19.1 mm |
Thread Length | 0.750 in |
Thread Size | #10-32 |
Colour | Black |
Material | Nylon 6/6 |
Full Material | Nylon 6/6 |
Drive Type | Slotted Drive |
Head Type | Pan Head |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue