Menu Search

Plastic Pan Head Screws

In stock

Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.

It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon, PC
  • Colour: Natural, Clear
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
956 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
$0.0647 - $0.0887 Request the lead time here
1/4-28
0.198 in
0.375 in
$0.0806 - $0.1106 Request the lead time here
1/4-20
0.198 in
2.500 in
$0.059 - $0.0689 Request the lead time here
#6-32
0.092 in
0.125 in
$0.0573 - $0.0785 Request the lead time here
M3
0.071 in
0.984 in
$0.0686 - $0.0803 Request the lead time here
#10-32
0.150 in
0.250 in
$0.0683 - $0.0795 Request the lead time here
#10-24
0.150 in
0.188 in
$0.0662 - $0.0768 Request the lead time here
#6-40
0.092 in
1.000 in
$0.0711 - $0.0828 Request the lead time here
#10-24
0.150 in
0.750 in
$0.4538 - $0.6224 Request the lead time here
M10
0.236 in
2.362 in
$0.0698 - $0.0813 Request the lead time here
#6-32
0.082 in
1.625 in
$0.0641 - $0.0744 Request the lead time here
#8-32
0.110 in
0.500 in
$0.0683 - $0.0795 Request the lead time here
#10-32
0.110 in
0.180 in
$0.063 - $0.0737 Request the lead time here
#6-32
0.092 in
1.000 in
$0.0539 - $0.074 Request the lead time here
M3
0.094 in
0.157 in
$0.0648 - $0.089 Request the lead time here
M5
0.146 in
0.236 in
$0.0542 - $0.0744 Request the lead time here
M2.5
0.059 in
0.236 in
$0.0641 - $0.0879 Request the lead time here
1/4-28
0.144 in
0.250 in
$0.4214 - $0.5781 Request the lead time here
1/2-13
0.281 in
0.750 in
$0.066 - $0.0767 Request the lead time here
#8-32
0.096 in
0.281 in
$0.0546 - $0.0752 Request the lead time here
M2
0.051 in
0.315 in
  • of 48
Machine Screw Crossed Drive 1/4-28 0.375 in Nylon 6/6 Black

012528PW037B

Price Range
$0.0887 - $0.0647

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.492 in
  • Head Height
    0.198 in
  • Thread Length
    0.375 in
  • Thread Size
    1/4-28
  • Colour
    Black
Machine Screw Crossed Drive 1/4-20 2.500 in Nylon 6/6 Black

012520PW250B

Price Range
$0.1106 - $0.0806

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.492 in
  • Head Height
    0.198 in
  • Thread Length
    2.500 in
  • Thread Size
    1/4-20
  • Colour
    Black
Machine Screw Crossed Drive #6-32 0.125 in Nylon 6/6 Black

010632PW012B

Price Range
$0.0689 - $0.059

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.092 in
  • Thread Length
    0.125 in
  • Thread Size
    #6-32
  • Colour
    Black
Machine Screw Slotted Drive M3 25.0 mm Nylon 6/6 Black

50M030050N025B

Price Range
$0.0785 - $0.0573

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.071 in
  • Thread Length
    0.984 in
  • Thread Size
    M3
  • Colour
    Black
Machine Screw Crossed Drive #10-32 0.250 in Nylon 6/6 Black

011032PW025B

Price Range
$0.0803 - $0.0686

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.373 in
  • Head Height
    0.150 in
  • Thread Length
    0.250 in
  • Thread Size
    #10-32
  • Colour
    Black
Machine Screw Crossed Drive #10-24 0.188 in Nylon 6/6 Black

011024PW018B

Price Range
$0.0795 - $0.0683

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.373 in
  • Head Height
    0.150 in
  • Thread Length
    0.188 in
  • Thread Size
    #10-24
  • Colour
    Black
Machine Screw Crossed Drive #6-40 1.000 in Nylon 6/6 Black

010640PW100B

Price Range
$0.0768 - $0.0662

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.092 in
  • Thread Length
    1.000 in
  • Thread Size
    #6-40
  • Colour
    Black
Machine Screw Crossed Drive #10-24 0.750 in Nylon 6/6 Black

011024PW075B

Price Range
$0.0828 - $0.0711

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.373 in
  • Head Height
    0.150 in
  • Thread Length
    0.750 in
  • Thread Size
    #10-24
  • Colour
    Black
Machine Screw Slotted Drive M10 60.0 mm Nylon 6/6 Black

50M100150N060B

Price Range
$0.6224 - $0.4538

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.787 in
  • Head Height
    0.236 in
  • Thread Length
    2.362 in
  • Thread Size
    M10
  • Colour
    Black
Machine Screw Slotted Drive #6-32 1.625 in Nylon 6/6 Black

010632P162B

Price Range
$0.0813 - $0.0698

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.082 in
  • Thread Length
    1.625 in
  • Thread Size
    #6-32
  • Colour
    Black
Machine Screw Crossed Drive #8-32 0.500 in Nylon 6/6 Black

010832PW050B

Price Range
$0.0744 - $0.0641

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.110 in
  • Thread Length
    0.500 in
  • Thread Size
    #8-32
  • Colour
    Black
Machine Screw Slotted Drive #10-32 0.180 in Nylon 6/6 Black

011032P018B

Price Range
$0.0795 - $0.0683

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.373 in
  • Head Height
    0.110 in
  • Thread Length
    0.180 in
  • Thread Size
    #10-32
  • Colour
    Black
Machine Screw Crossed Drive #6-32 1.000 in Nylon 6/6 Black

010632PW100B

Price Range
$0.0737 - $0.063

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.092 in
  • Thread Length
    1.000 in
  • Thread Size
    #6-32
  • Colour
    Black
Machine Screw Crossed Drive M3 4.0 mm Nylon 6/6 Black

50M030050P004B

Price Range
$0.074 - $0.0539

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.094 in
  • Thread Length
    0.157 in
  • Thread Size
    M3
  • Colour
    Black
Machine Screw Crossed Drive M5 6.0 mm Nylon 6/6 Black

50M050080P006B

Price Range
$0.089 - $0.0648

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.374 in
  • Head Height
    0.146 in
  • Thread Length
    0.236 in
  • Thread Size
    M5
  • Colour
    Black
Machine Screw Slotted Drive M2.5 6.0 mm Nylon 6/6 Black

50M025045N006B

Price Range
$0.0744 - $0.0542

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.197 in
  • Head Height
    0.059 in
  • Thread Length
    0.236 in
  • Thread Size
    M2.5
  • Colour
    Black
Machine Screw Slotted Drive 1/4-28 0.250 in Nylon 6/6 Black

012528P025B

Price Range
$0.0879 - $0.0641

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.492 in
  • Head Height
    0.144 in
  • Thread Length
    0.250 in
  • Thread Size
    1/4-28
  • Colour
    Black
Machine Screw Slotted Drive 1/2-13 0.750 in Nylon 6/6 Black

0150013P075B

Price Range
$0.5781 - $0.4214

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.987 in
  • Head Height
    0.281 in
  • Thread Length
    0.750 in
  • Thread Size
    1/2-13
  • Colour
    Black
Machine Screw Slotted Drive #8-32 0.281 in Nylon 6/6 Black

010832P028B

Price Range
$0.0767 - $0.066

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.096 in
  • Thread Length
    0.281 in
  • Thread Size
    #8-32
  • Colour
    Black
Machine Screw Slotted Drive M2 8.0 mm Nylon 6/6 Black

50M020040N008B

Price Range
$0.0752 - $0.0546

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.157 in
  • Head Height
    0.051 in
  • Thread Length
    0.315 in
  • Thread Size
    M2
  • Colour
    Black