Menu Search

Plastic Pan Head Screws

In stock

Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.

It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon, PC
  • Colour: Natural, Clear
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
956 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
$0.0591 - $0.0812 Request the lead time here
1/4-20
0.144 in
0.250 in
$0.0476 - $0.0654 Request the lead time here
#8-32
0.096 in
1.000 in
$0.0696 - $0.0809 Request the lead time here
#6-32
0.092 in
1.875 in
$0.0593 - $0.0689 Request the lead time here
#2-56
0.053 in
0.391 in
$0.0897 - $0.1043 Request the lead time here
#1-72
0.053 in
0.375 in
$0.0591 - $0.0689 Request the lead time here
#6-32
0.082 in
0.375 in
$0.0576 - $0.0672 Request the lead time here
#6-32
0.082 in
0.188 in
$0.0471 - $0.0647 Request the lead time here
M2.5
0.063 in
0.157 in
$0.0462 - $0.0636 Request the lead time here
#6-32
0.082 in
0.875 in
$0.0881 - $0.1026 Request the lead time here
1/4-20
0.144 in
2.000 in
$0.0585 - $0.0681 Request the lead time here
#2-56
0.053 in
1.000 in
$0.1221 - $0.1427 Request the lead time here
#0-80
0.039 in
0.250 in
$0.06 - $0.0704 Request the lead time here
#6-32
0.082 in
0.625 in
$0.0555 - $0.0645 Request the lead time here
#2-56
0.053 in
0.250 in
$0.0555 - $0.0645 Request the lead time here
#4-40
0.060 in
0.250 in
$0.0564 - $0.0663 Request the lead time here
#2-56
0.053 in
0.438 in
$0.0606 - $0.0707 Request the lead time here
#1-64
0.053 in
0.750 in
$0.0576 - $0.0672 Request the lead time here
#4-40
0.060 in
0.625 in
$0.0695 - $0.0807 Request the lead time here
#6-32
0.082 in
1.875 in
$0.0564 - $0.0663 Request the lead time here
#4-40
0.060 in
0.438 in
  • of 48
Machine Screw Slotted Drive 1/4-20 0.250 in Nylon 6/6 Black

012520P025B

Price Range
$0.0812 - $0.0591

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.492 in
  • Head Height
    0.144 in
  • Thread Length
    0.250 in
  • Thread Size
    1/4-20
  • Colour
    Black
Machine Screw Slotted Drive #8-32 1.000 in Nylon 6/6 Black

010832P100B

Price Range
$0.0654 - $0.0476

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.096 in
  • Thread Length
    1.000 in
  • Thread Size
    #8-32
  • Colour
    Black
Machine Screw Crossed Drive #6-32 1.875 in Nylon 6/6 Black

010632PW187B

Price Range
$0.0809 - $0.0696

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.092 in
  • Thread Length
    1.875 in
  • Thread Size
    #6-32
  • Colour
    Black
Machine Screw Slotted Drive #2-56 0.391 in Nylon 6/6 Black

010256P039B

Price Range
$0.0689 - $0.0593

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.167 in
  • Head Height
    0.053 in
  • Thread Length
    0.391 in
  • Thread Size
    #2-56
  • Colour
    Black
Machine Screw Slotted Drive #1-72 0.375 in Nylon 6/6 Black

010172P037B

Price Range
$0.1043 - $0.0897

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.142 in
  • Head Height
    0.053 in
  • Thread Length
    0.375 in
  • Thread Size
    #1-72
  • Colour
    Black
Machine Screw Slotted Drive #6-32 0.375 in Nylon 6/6 Black

010632P037B

Price Range
$0.0689 - $0.0591

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.082 in
  • Thread Length
    0.375 in
  • Thread Size
    #6-32
  • Colour
    Black
Machine Screw Slotted Drive #6-32 0.188 in Nylon 6/6 Black

010632P018B

Price Range
$0.0672 - $0.0576

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.082 in
  • Thread Length
    0.188 in
  • Thread Size
    #6-32
  • Colour
    Black
Crossed Drive Pan Head Machine Screw - Thread Size M2.5; Thread Length 4.0 mm | 0.157 in; Head Diameter 5.0 mm | 0.197 in; Nylon 6/6

50M025045P004

Price Range
$0.0647 - $0.0471

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.197 in
  • Head Height
    0.063 in
  • Thread Length
    0.157 in
  • Thread Size
    M2.5
  • Colour
    Natural
Machine Screw Slotted Drive #6-32 0.875 in Nylon 6/6 Black

010632P087B

Price Range
$0.0636 - $0.0462

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.082 in
  • Thread Length
    0.875 in
  • Thread Size
    #6-32
  • Colour
    Black
Machine Screw Slotted Drive 1/4-20 2.000 in Nylon 6/6 Black

012520P200B

Price Range
$0.1026 - $0.0881

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.492 in
  • Head Height
    0.144 in
  • Thread Length
    2.000 in
  • Thread Size
    1/4-20
  • Colour
    Black
Machine Screw Slotted Drive #2-56 1.000 in Nylon 6/6 Black

010256P100B

Price Range
$0.0681 - $0.0585

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.167 in
  • Head Height
    0.053 in
  • Thread Length
    1.000 in
  • Thread Size
    #2-56
  • Colour
    Black
Machine Screw Crossed Drive #0-80 0.250 in Nylon 6/6 Black

010080PW025B

Price Range
$0.1427 - $0.1221

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.115 in
  • Head Height
    0.039 in
  • Thread Length
    0.250 in
  • Thread Size
    #0-80
  • Colour
    Black
Machine Screw Slotted Drive #6-32 0.625 in Nylon 6/6 Black

010632P062B

Price Range
$0.0704 - $0.06

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.082 in
  • Thread Length
    0.625 in
  • Thread Size
    #6-32
  • Colour
    Black
Machine Screw Slotted Drive #2-56 0.250 in Nylon 6/6 Black

010256P025B

Price Range
$0.0645 - $0.0555

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.167 in
  • Head Height
    0.053 in
  • Thread Length
    0.250 in
  • Thread Size
    #2-56
  • Colour
    Black
Machine Screw Slotted Drive #4-40 0.250 in Nylon 6/6 Black

010440P025B

Price Range
$0.0645 - $0.0555

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.219 in
  • Head Height
    0.060 in
  • Thread Length
    0.250 in
  • Thread Size
    #4-40
  • Colour
    Black
Machine Screw Slotted Drive #2-56 0.438 in Nylon 6/6 Black

010256P043B

Price Range
$0.0663 - $0.0564

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.167 in
  • Head Height
    0.053 in
  • Thread Length
    0.438 in
  • Thread Size
    #2-56
  • Colour
    Black
Machine Screw Slotted Drive #1-64 0.750 in Nylon 6/6 Black

010164P075B

Price Range
$0.0707 - $0.0606

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.142 in
  • Head Height
    0.053 in
  • Thread Length
    0.750 in
  • Thread Size
    #1-64
  • Colour
    Black
Machine Screw Slotted Drive #4-40 0.625 in Nylon 6/6 Black

010440P062B

Price Range
$0.0672 - $0.0576

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.219 in
  • Head Height
    0.060 in
  • Thread Length
    0.625 in
  • Thread Size
    #4-40
  • Colour
    Black
Machine Screw Slotted Drive #6-32 1.875 in Nylon 6/6 Black

010632P187B

Price Range
$0.0807 - $0.0695

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.082 in
  • Thread Length
    1.875 in
  • Thread Size
    #6-32
  • Colour
    Black
Machine Screw Slotted Drive #4-40 0.438 in Nylon 6/6 Black

010440P043B

Price Range
$0.0663 - $0.0564

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.219 in
  • Head Height
    0.060 in
  • Thread Length
    0.438 in
  • Thread Size
    #4-40
  • Colour
    Black