Menu Search

Plastic Pan Head Screws

In stock

Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.

It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon, PC
  • Colour: Natural, Clear
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
956 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
$0.1127 - $0.1547 Request the lead time here
M6
0.181 in
2.362 in
$0.0668 - $0.0782 Request the lead time here
#8-32
0.110 in
1.250 in
$0.069 - $0.0806 Request the lead time here
#10-24
0.110 in
0.313 in
$0.0689 - $0.0944 Request the lead time here
M3.5
0.102 in
0.276 in
$0.0698 - $0.0957 Request the lead time here
M5
0.118 in
1.575 in
$0.0764 - $0.1047 Request the lead time here
M6
0.181 in
0.197 in
$0.0584 - $0.0684 Request the lead time here
#4-40
0.060 in
0.094 in
$0.0627 - $0.0858 Request the lead time here
M3
0.094 in
1.654 in
$0.0705 - $0.0824 Request the lead time here
#10-24
0.150 in
0.625 in
$0.0588 - $0.0807 Request the lead time here
M3.5
0.083 in
0.63 in
$0.104 - $0.1425 Request the lead time here
M6
0.142 in
0.394 in
$0.3338 - $0.458 Request the lead time here
M10
0.295 in
0.748 in
$0.0573 - $0.0785 Request the lead time here
M3.5
0.083 in
0.315 in
$0.0591 - $0.0812 Request the lead time here
M3.5
0.102 in
0.787 in
$0.0504 - $0.0588 Request the lead time here
#2-56
0.053 in
0.813 in
$0.0567 - $0.0777 Request the lead time here
M2.5
0.059 in
0.787 in
$0.3105 - $0.4259 Request the lead time here
M8
0.189 in
0.984 in
$0.4451 - $0.6105 Request the lead time here
M8
0.236 in
2.756 in
$0.081 - $0.1112 Request the lead time here
M6
0.181 in
1.378 in
$0.0641 - $0.0747 Request the lead time here
#4-40
0.060 in
1.250 in
  • of 48
Machine Screw Crossed Drive M6 60.0 mm Nylon 6/6 Black

50M060100P060B

Price Range
$0.1547 - $0.1127

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.181 in
  • Thread Length
    2.362 in
  • Thread Size
    M6
  • Colour
    Black
Machine Screw Crossed Drive #8-32 1.250 in Nylon 6/6 Black

010832PW125B

Price Range
$0.0782 - $0.0668

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.110 in
  • Thread Length
    1.250 in
  • Thread Size
    #8-32
  • Colour
    Black
Machine Screw Slotted Drive #10-24 0.313 in Nylon 6/6 Black

011024P031B

Price Range
$0.0806 - $0.069

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.373 in
  • Head Height
    0.110 in
  • Thread Length
    0.313 in
  • Thread Size
    #10-24
  • Colour
    Black
Machine Screw Crossed Drive M3.5 7.0 mm Nylon 6/6 Black

50M035060P007B

Price Range
$0.0944 - $0.0689

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.102 in
  • Thread Length
    0.276 in
  • Thread Size
    M3.5
  • Colour
    Black
Machine Screw Slotted Drive M5 40.0 mm Nylon 6/6 Black

50M050080N040B

Price Range
$0.0957 - $0.0698

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.374 in
  • Head Height
    0.118 in
  • Thread Length
    1.575 in
  • Thread Size
    M5
  • Colour
    Black
Machine Screw Crossed Drive M6 5.0 mm Nylon 6/6 Black

50M060100P005B

Price Range
$0.1047 - $0.0764

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.181 in
  • Thread Length
    0.197 in
  • Thread Size
    M6
  • Colour
    Black
Machine Screw Slotted Drive #4-40 0.094 in Nylon 6/6 Black

010440P009B

Price Range
$0.0684 - $0.0584

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.219 in
  • Head Height
    0.060 in
  • Thread Length
    0.094 in
  • Thread Size
    #4-40
  • Colour
    Black
Machine Screw Crossed Drive M3 42.0 mm Nylon 6/6 Black

50M030050P042B

Price Range
$0.0858 - $0.0627

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.094 in
  • Thread Length
    1.654 in
  • Thread Size
    M3
  • Colour
    Black
Machine Screw Crossed Drive #10-24 0.625 in Nylon 6/6 Black

011024PW062B

Price Range
$0.0824 - $0.0705

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.373 in
  • Head Height
    0.150 in
  • Thread Length
    0.625 in
  • Thread Size
    #10-24
  • Colour
    Black
Machine Screw Slotted Drive M3.5 16.0 mm Nylon 6/6 Black

50M035060N016B

Price Range
$0.0807 - $0.0588

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.083 in
  • Thread Length
    0.63 in
  • Thread Size
    M3.5
  • Colour
    Black
Machine Screw Slotted Drive M6 10.0 mm Nylon 6/6 Black

50M060100N010B

Price Range
$0.1425 - $0.104

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.142 in
  • Thread Length
    0.394 in
  • Thread Size
    M6
  • Colour
    Black
Machine Screw Crossed Drive M10 19.0 mm Nylon 6/6 Black

50M100150P019B

Price Range
$0.458 - $0.3338

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.787 in
  • Head Height
    0.295 in
  • Thread Length
    0.748 in
  • Thread Size
    M10
  • Colour
    Black
Machine Screw Slotted Drive M3.5 8.0 mm Nylon 6/6 Black

50M035060N008B

Price Range
$0.0785 - $0.0573

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.083 in
  • Thread Length
    0.315 in
  • Thread Size
    M3.5
  • Colour
    Black
Machine Screw Crossed Drive M3.5 20.0 mm Nylon 6/6 Black

50M035060P020B

Price Range
$0.0812 - $0.0591

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.102 in
  • Thread Length
    0.787 in
  • Thread Size
    M3.5
  • Colour
    Black
Machine Screw Slotted Drive #2-56 0.813 in Nylon 6/6 Black

010256P081B

Price Range
$0.0588 - $0.0504

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.167 in
  • Head Height
    0.053 in
  • Thread Length
    0.813 in
  • Thread Size
    #2-56
  • Colour
    Black
Machine Screw Slotted Drive M2.5 20.0 mm Nylon 6/6 Black

50M025045N020B

Price Range
$0.0777 - $0.0567

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.197 in
  • Head Height
    0.059 in
  • Thread Length
    0.787 in
  • Thread Size
    M2.5
  • Colour
    Black
Machine Screw Slotted Drive M8 25.0 mm Nylon 6/6 Black

50M080125N025B

Price Range
$0.4259 - $0.3105

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.63 in
  • Head Height
    0.189 in
  • Thread Length
    0.984 in
  • Thread Size
    M8
  • Colour
    Black
Machine Screw Crossed Drive M8 70.0 mm Nylon 6/6 Black

50M080125P070B

Price Range
$0.6105 - $0.4451

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.63 in
  • Head Height
    0.236 in
  • Thread Length
    2.756 in
  • Thread Size
    M8
  • Colour
    Black
Machine Screw Crossed Drive M6 35.0 mm Nylon 6/6 Black

50M060100P035B

Price Range
$0.1112 - $0.081

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.181 in
  • Thread Length
    1.378 in
  • Thread Size
    M6
  • Colour
    Black
Machine Screw Slotted Drive #4-40 1.250 in Nylon 6/6 Black

010440P125B

Price Range
$0.0747 - $0.0641

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.219 in
  • Head Height
    0.060 in
  • Thread Length
    1.250 in
  • Thread Size
    #4-40
  • Colour
    Black