Menu Search

Plastic Pan Head Screws

In stock

Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.

It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon, PC
  • Colour: Natural, Clear
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
956 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
$0.0497 - $0.0684 Request the lead time here
#8-32
1.875 in
$0.06 - $0.0698 Request the lead time here
#8-32
0.110 in
0.281 in
$0.0582 - $0.0675 8000 In stock
#8-32
0.110 in
0.500 in
$0.0572 - $0.0668 2000 In stock
#8-32
0.110 in
0.250 in
$0.047 - $0.0642 4000 In stock
#8-32
0.110 in
1.500 in
$0.0587 - $0.0686 Request the lead time here
#8-32
0.110 in
0.875 in
$0.0486 - $0.0668 Request the lead time here
#8-32
0.110 in
1.375 in
$0.0617 - $0.0719 Request the lead time here
#10-24
0.125 in
$0.0632 - $0.0737 Request the lead time here
#10-24
0.375 in
$0.4832 - $0.5636 22000 In stock
#8-32
0.250 in
$0.0624 - $0.0728 12000 In stock
#10-24
0.250 in
$0.0636 - $0.0743 Request the lead time here
#10-24
0.150 in
0.500 in
$0.0512 - $0.0701 Request the lead time here
#10-24
1.500 in
$0.0627 - $0.0731 Request the lead time here
#10-24
0.150 in
0.313 in
$0.5346 - $0.6237 Request the lead time here
#10-32
0.375 in
$0.0617 - $0.0719 1000 In stock
#10-32
0.125 in
$0.0627 - $0.0731 Request the lead time here
#10-32
0.310 in
$0.5154 - $0.6015 1000 In stock
#10-32
0.500 in
$0.5231 - $0.6102 1000 In stock
#10-32
0.750 in
$0.0636 - $0.0743 1000 In stock
#10-32
0.150 in
0.500 in
  • of 48
Machine Screw - Natural; Nylon 6/6;

010832P187

Price Range
$0.0684 - $0.0497

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.875 in
  • Thread Size
    #8-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #8-32; Thread Length 7.1 mm | 0.281 in;

010832PW028

Price Range
$0.0698 - $0.06

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.110 in
  • Thread Length
    0.281 in
  • Thread Size
    #8-32
  • Colour
    Natural
  • Material
    Nylon 6/6
Machine Screw Nylon 6/6 Crossed Drive Pan Head #8-32 0.500 in 0.322 in

010832PW050

Price Range
$0.0675 - $0.0582

Stock Levels
8000 In stock
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.110 in
  • Thread Length
    0.500 in
  • Thread Size
    #8-32
  • Colour
    Natural
Machine Screw Nylon 6/6 Crossed Drive Pan Head #8-32 0.250 in 0.322 in

010832PW025

Price Range
$0.0668 - $0.0572

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.110 in
  • Thread Length
    0.250 in
  • Thread Size
    #8-32
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #8-32; Thread Length 38.1 mm | 1.500 in;

010832PW150

Price Range
$0.0642 - $0.047

Stock Levels
4000 In stock
Attributes
  • Head Height
    0.110 in
  • Thread Length
    1.500 in
  • Thread Size
    #8-32
  • Colour
    Natural
  • Material
    Nylon 6/6
Machine Screw Nylon 6/6 Crossed Drive Pan Head #8-32 0.875 in 0.322 in

010832PW087

Price Range
$0.0686 - $0.0587

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.110 in
  • Thread Length
    0.875 in
  • Thread Size
    #8-32
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #8-32; Thread Length 34.9 mm | 1.375 in;

010832PW137

Price Range
$0.0668 - $0.0486

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.110 in
  • Thread Length
    1.375 in
  • Thread Size
    #8-32
  • Colour
    Natural
  • Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

011024P012

Price Range
$0.0719 - $0.0617

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.125 in
  • Thread Size
    #10-24
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

011024P037

Price Range
$0.0737 - $0.0632

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    #10-24
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
PC Crossed Drive Pan Head Machine Screw - Thread Size #8-32; Thread Length 6.4 mm | 0.250 in;

010832W025PC

Price Range
$0.5636 - $0.4832

Stock Levels
22000 In stock
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    #8-32
  • Colour
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Natural; Nylon 6/6;

011024P025

Price Range
$0.0728 - $0.0624

Stock Levels
12000 In stock
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    #10-24
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #10-24; Thread Length 12.7 mm | 0.500 in;

011024PW050

Price Range
$0.0743 - $0.0636

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.150 in
  • Thread Length
    0.500 in
  • Thread Size
    #10-24
  • Colour
    Natural
  • Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

011024P150

Price Range
$0.0701 - $0.0512

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.500 in
  • Thread Size
    #10-24
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #10-24; Thread Length 8 mm | 0.313 in;

011024PW031

Price Range
$0.0731 - $0.0627

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.150 in
  • Thread Length
    0.313 in
  • Thread Size
    #10-24
  • Colour
    Natural
  • Material
    Nylon 6/6
Machine Screw - Clear; PC;

011032P037PC

Price Range
$0.6237 - $0.5346

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    #10-32
  • Colour
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Natural; Nylon 6/6;

011032P012

Price Range
$0.0719 - $0.0617

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.125 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

011032P031

Price Range
$0.0731 - $0.0627

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.310 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Clear; PC;

011032P050PC

Price Range
$0.6015 - $0.5154

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #10-32
  • Colour
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Clear; PC;

011032P075PC

Price Range
$0.6102 - $0.5231

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.750 in
  • Thread Size
    #10-32
  • Colour
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #10-32; Thread Length 12.7 mm | 0.500 in;

011032PW050

Price Range
$0.0743 - $0.0636

Stock Levels
1000 In stock
Attributes
  • Head Height
    0.150 in
  • Thread Length
    0.500 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Material
    Nylon 6/6