Menu Search

Plastic Pan Head Screws

In stock

Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.

It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon, PC
  • Colour: Natural, Clear
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
956 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
$0.0584 - $0.0684 Request the lead time here
#2-56
0.053 in
0.094 in
$0.0647 - $0.0755 Request the lead time here
#8-32
0.096 in
0.875 in
$0.0645 - $0.0752 Request the lead time here
#8-32
0.096 in
0.750 in
$0.0606 - $0.0705 Request the lead time here
#6-32
0.082 in
0.313 in
$0.0942 - $0.1101 Request the lead time here
#1-72
0.053 in
0.500 in
$0.0629 - $0.0861 Request the lead time here
1/4-20
0.144 in
0.750 in
$0.0578 - $0.0672 Request the lead time here
#2-56
0.053 in
0.313 in
$0.059 - $0.0689 Request the lead time here
#4-40
0.060 in
0.500 in
$0.0603 - $0.0828 Request the lead time here
#10-32
0.110 in
2.000 in
$0.1263 - $0.1476 Request the lead time here
#0-80
0.039 in
0.188 in
$0.0584 - $0.0684 Request the lead time here
#2-56
0.053 in
0.167 in
$0.0612 - $0.084 Request the lead time here
1/4-20
0.144 in
0.250 in
50M025045P005 $0.0491 - $0.0672 Request the lead time here
M2.5 x 0.45
0.083 in
0.197 in
$0.0596 - $0.0818 Request the lead time here
M4
0.094 in
0.315 in
$0.3173 - $0.4352 Request the lead time here
M10
0.236 in
0.512 in
$0.077 - $0.1056 1000 In stock
M6
0.181 in
0.394 in
$0.1046 - $0.1431 Request the lead time here
M6
0.142 in
0.472 in
$0.428 - $0.5871 Request the lead time here
M10
0.236 in
1.969 in
$0.0875 - $0.1197 Request the lead time here
M4
0.122 in
1.575 in
$0.0642 - $0.0749 Request the lead time here
#8-32
0.110 in
0.625 in
  • of 48
Machine Screw Slotted Drive #2-56 0.094 in Nylon 6/6 Black

010256P009B

Price Range
$0.0684 - $0.0584

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.167 in
  • Head Height
    0.053 in
  • Thread Length
    0.094 in
  • Thread Size
    #2-56
  • Colour
    Black
Machine Screw Slotted Drive #8-32 0.875 in Nylon 6/6 Black

010832P087B

Price Range
$0.0755 - $0.0647

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.096 in
  • Thread Length
    0.875 in
  • Thread Size
    #8-32
  • Colour
    Black
Machine Screw Slotted Drive #8-32 0.750 in Nylon 6/6 Black

010832P075B

Price Range
$0.0752 - $0.0645

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.096 in
  • Thread Length
    0.750 in
  • Thread Size
    #8-32
  • Colour
    Black
Machine Screw Slotted Drive #6-32 0.313 in Nylon 6/6 Black

010632P031B

Price Range
$0.0705 - $0.0606

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.082 in
  • Thread Length
    0.313 in
  • Thread Size
    #6-32
  • Colour
    Black
Machine Screw Slotted Drive #1-72 0.500 in Nylon 6/6 Black

010172P050B

Price Range
$0.1101 - $0.0942

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.142 in
  • Head Height
    0.053 in
  • Thread Length
    0.500 in
  • Thread Size
    #1-72
  • Colour
    Black
Machine Screw Slotted Drive 1/4-20 0.750 in Nylon 6/6 Black

012520P075B

Price Range
$0.0861 - $0.0629

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.492 in
  • Head Height
    0.144 in
  • Thread Length
    0.750 in
  • Thread Size
    1/4-20
  • Colour
    Black
Machine Screw Slotted Drive #2-56 0.313 in Nylon 6/6 Black

010256P031B

Price Range
$0.0672 - $0.0578

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.167 in
  • Head Height
    0.053 in
  • Thread Length
    0.313 in
  • Thread Size
    #2-56
  • Colour
    Black
Machine Screw Slotted Drive #4-40 0.500 in Nylon 6/6 Black

010440P050B

Price Range
$0.0689 - $0.059

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.219 in
  • Head Height
    0.060 in
  • Thread Length
    0.500 in
  • Thread Size
    #4-40
  • Colour
    Black
Machine Screw Slotted Drive #10-32 2.000 in Nylon 6/6 Black

011032P200B

Price Range
$0.0828 - $0.0603

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.373 in
  • Head Height
    0.110 in
  • Thread Length
    2.000 in
  • Thread Size
    #10-32
  • Colour
    Black
Machine Screw Crossed Drive #0-80 0.188 in Nylon 6/6 Black

010080PW018B

Price Range
$0.1476 - $0.1263

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.115 in
  • Head Height
    0.039 in
  • Thread Length
    0.188 in
  • Thread Size
    #0-80
  • Colour
    Black
Machine Screw Slotted Drive #2-56 0.167 in Nylon 6/6 Black

010256P006B

Price Range
$0.0684 - $0.0584

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.167 in
  • Head Height
    0.053 in
  • Thread Length
    0.167 in
  • Thread Size
    #2-56
  • Colour
    Black
Machine Screw Slotted Drive 1/4-20 0.250 in Nylon 6/6 Black

012520P025B

Price Range
$0.084 - $0.0612

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.492 in
  • Head Height
    0.144 in
  • Thread Length
    0.250 in
  • Thread Size
    1/4-20
  • Colour
    Black
Nylon Machine Screw - Thread Size M2.5 x 0.45; Thread Length 5.0 mm | 0.197 in; Head Diameter 4.7-5.0 mm | NaN in

50M025045P005

Price Range
$0.0672 - $0.0491

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.197 in
  • Head Height
    0.083 in
  • Thread Length
    0.197 in
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
Machine Screw Slotted Drive M4 8.0 mm Nylon 6/6 Black

50M040070N008B

Price Range
$0.0818 - $0.0596

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.094 in
  • Thread Length
    0.315 in
  • Thread Size
    M4
  • Colour
    Black
Machine Screw Slotted Drive M10 13.0 mm Nylon 6/6 Black

50M100150N013B

Price Range
$0.4352 - $0.3173

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.787 in
  • Head Height
    0.236 in
  • Thread Length
    0.512 in
  • Thread Size
    M10
  • Colour
    Black
Machine Screw Crossed Drive M6 10.0 mm Nylon 6/6 Black

50M060100P010B

Price Range
$0.1056 - $0.077

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.181 in
  • Thread Length
    0.394 in
  • Thread Size
    M6
  • Colour
    Black
Machine Screw Slotted Drive M6 12.0 mm Nylon 6/6 Black

50M060100N012B

Price Range
$0.1431 - $0.1046

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.142 in
  • Thread Length
    0.472 in
  • Thread Size
    M6
  • Colour
    Black
Machine Screw Slotted Drive M10 50.0 mm Nylon 6/6 Black

50M100150N050B

Price Range
$0.5871 - $0.428

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.787 in
  • Head Height
    0.236 in
  • Thread Length
    1.969 in
  • Thread Size
    M10
  • Colour
    Black
Machine Screw Crossed Drive M4 40.0 mm Nylon 6/6 Black

50M040070P040B

Price Range
$0.1197 - $0.0875

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.122 in
  • Thread Length
    1.575 in
  • Thread Size
    M4
  • Colour
    Black
Machine Screw Crossed Drive #8-32 0.625 in Nylon 6/6 Black

010832PW062B

Price Range
$0.0749 - $0.0642

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.110 in
  • Thread Length
    0.625 in
  • Thread Size
    #8-32
  • Colour
    Black