Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.
It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Head Height | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0611 - $0.0839 | Request the lead time here |
M4
|
0.094 in
2.4 mm
|
0.787 in
20.0 mm
|
||
| $0.1068 - $0.1466 | Request the lead time here |
M6
|
0.142 in
3.6 mm
|
0.984 in
25.0 mm
|
||
| $0.2283 - $0.3134 | Request the lead time here |
M8
|
0.189 in
4.8 mm
|
0.787 in
20.0 mm
|
||
| $0.0603 - $0.0828 | 500 In stock |
#10-32
|
0.150 in
3.8 mm
|
2.000 in
50.8 mm
|
||
| $0.063 - $0.0737 | Request the lead time here |
#8-32
|
0.096 in
2.4 mm
|
0.313 in
8 mm
|
||
| $0.1098 - $0.1503 | 5000 In stock |
M6
|
0.142 in
3.6 mm
|
1.378 in
35.0 mm
|
||
| $0.0546 - $0.0752 | Request the lead time here |
M3
|
0.094 in
2.4 mm
|
0.315 in
8.0 mm
|
||
| $0.3504 - $0.4806 | Request the lead time here |
M10
|
0.295 in
7.5 mm
|
0.984 in
25.0 mm
|
||
| $0.3504 - $0.4806 | 500 In stock |
M10
|
0.236 in
6.0 mm
|
0.984 in
25.0 mm
|
||
| $0.0618 - $0.0722 | Request the lead time here |
#6-32
|
0.092 in
2.3 mm
|
0.156 in
4 mm
|
||
| $0.0542 - $0.0743 | Request the lead time here |
#10-32
|
0.150 in
3.8 mm
|
0.750 in
19.1 mm
|
||
| $0.0594 - $0.0816 | Request the lead time here |
M4
|
0.094 in
2.4 mm
|
0.236 in
6.0 mm
|
||
| $0.0596 - $0.0695 | Request the lead time here |
#2-64
|
0.053 in
1.3 mm
|
0.188 in
4.8 mm
|
||
| $0.0867 - $0.119 | Request the lead time here |
M4
|
0.122 in
3.1 mm
|
1.378 in
35.0 mm
|
||
| $0.0668 - $0.0782 | Request the lead time here |
#8-32
|
0.110 in
2.8 mm
|
1.250 in
31.8 mm
|
||
| $0.0567 - $0.0777 | Request the lead time here |
M2
|
0.063 in
1.6 mm
|
0.787 in
20.0 mm
|
||
| $0.0699 - $0.0813 | Request the lead time here |
#10-32
|
0.110 in
2.8 mm
|
0.430 in
10.9 mm
|
||
| $0.0719 - $0.0836 | Request the lead time here |
#10-24
|
0.110 in
2.8 mm
|
1.000 in
25.4 mm
|
||
| $0.0611 - $0.0839 | Request the lead time here |
M4
|
0.122 in
3.1 mm
|
0.787 in
20.0 mm
|
||
| $0.1116 - $0.1529 | Request the lead time here |
M6
|
0.181 in
4.6 mm
|
1.772 in
45.0 mm