Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.
It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Head Height | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0627 - $0.0729 | Request the lead time here |
#8-32
|
0.110 in
2.8 mm
|
1.125 in
28.6 mm
|
||
| $0.1169 - $0.1602 | 18000 In stock |
#8-32
|
0.110 in
2.8 mm
|
1.656 in
42.1 mm
|
||
| $0.1218 - $0.1673 | 22000 In stock |
#8-32
|
0.110 in
2.8 mm
|
2.297 in
58.3 mm
|
||
| $0.0636 - $0.0743 | 1000 In stock |
#10-24
|
|
0.500 in
12.7 mm
|
||
| $0.0504 - $0.0692 | 2000 In stock |
#10-24
|
|
1.250 in
31.8 mm
|
||
| $0.0624 - $0.0728 | 1000 In stock |
#10-24
|
0.150 in
3.8 mm
|
0.250 in
6.4 mm
|
||
| $0.0641 - $0.0749 | Request the lead time here |
#10-24
|
0.150 in
3.8 mm
|
0.625 in
15.9 mm
|
||
| $0.0585 - $0.0683 | 1000 In stock |
#8-32
|
0.110 in
2.8 mm
|
0.750 in
19.1 mm
|
||
| $0.5264 - $0.614 | 1000 In stock |
#10-32
|
|
0.250 in
6.4 mm
|
||
| $0.0635 - $0.0741 | Request the lead time here |
#10-32
|
|
0.430 in
10.9 mm
|
||
| $0.057 - $0.0665 | 1000 In stock |
#6-40
|
0.092 in
2.3 mm
|
0.250 in
6.4 mm
|
||
| $0.0566 - $0.0662 | Request the lead time here |
#8-32
|
|
0.125 in
3.2 mm
|
||
| $0.4008 - $0.5498 | 12000 In stock |
#10-32
|
|
0.750 in
19.1 mm
|
||
| $0.0605 - $0.083 | Request the lead time here |
#12-24
|
|
1.000 in
25.4 mm
|
||
| $0.0569 - $0.078 | 500 In stock |
1/4-20
|
|
0.625 in
15.9 mm
|
||
| $0.0588 - $0.0689 | 22000 In stock |
#8-32
|
0.110 in
2.8 mm
|
1.000 in
25.4 mm
|
||
| $0.4734 - $0.5525 | 10000 In stock |
#6-32
|
|
0.500 in
12.7 mm
|
||
| $0.0581 - $0.0675 | Request the lead time here |
#6-40
|
|
0.375 in
9.5 mm
|
||
| $0.0581 - $0.0675 | Request the lead time here |
#6-40
|
0.092 in
2.3 mm
|
0.375 in
9.5 mm
|
||
| $0.4776 - $0.5571 | Request the lead time here |
#8-32
|
|
0.125 in
3.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue