Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.
It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Head Height | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0603 - $0.0828 | 500 In stock |
#10-32
|
0.150 in
3.8 mm
|
2.000 in
50.8 mm
|
||
| $0.1062 - $0.1457 | Request the lead time here |
M6
|
0.142 in
3.6 mm
|
0.787 in
20.0 mm
|
||
| $0.0875 - $0.1197 | Request the lead time here |
M4
|
0.122 in
3.1 mm
|
1.575 in
40.0 mm
|
||
| $0.0564 - $0.0771 | Request the lead time here |
M2.5
|
0.083 in
2.1 mm
|
0.63 in
16.0 mm
|
||
| $0.3087 - $0.4233 | Request the lead time here |
M8
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
||
| $0.0696 - $0.081 | Request the lead time here |
#10-32
|
0.110 in
2.8 mm
|
0.370 in
9.4 mm
|
||
| $0.1082 - $0.1484 | Request the lead time here |
M6
|
0.181 in
4.6 mm
|
1.181 in
30.0 mm
|
||
| $0.3105 - $0.4259 | Request the lead time here |
M8
|
0.236 in
6.0 mm
|
0.984 in
25.0 mm
|
||
| $0.0653 - $0.0764 | Request the lead time here |
#6-40
|
0.092 in
2.3 mm
|
0.750 in
19.1 mm
|
||
| $0.0626 - $0.0858 | Request the lead time here |
1/4-20
|
0.144 in
3.7 mm
|
0.625 in
15.9 mm
|
||
| $0.0641 - $0.0879 | Request the lead time here |
1/4-28
|
0.198 in
5 mm
|
0.250 in
6.4 mm
|
||
| $0.0578 - $0.0792 | Request the lead time here |
M3.5
|
0.083 in
2.1 mm
|
0.394 in
10.0 mm
|
||
| $0.0554 - $0.0759 | Request the lead time here |
#10-32
|
0.110 in
2.8 mm
|
1.250 in
31.8 mm
|
||
| $0.0653 - $0.0896 | Request the lead time here |
M5
|
0.146 in
3.7 mm
|
0.315 in
8.0 mm
|
||
| $0.0641 - $0.0878 | Request the lead time here |
1/4-28
|
0.198 in
5 mm
|
0.188 in
4.8 mm
|
||
| $0.0683 - $0.0795 | Request the lead time here |
#10-32
|
0.150 in
3.8 mm
|
0.188 in
4.8 mm
|
||
| $0.0593 - $0.0813 | Request the lead time here |
M4
|
0.094 in
2.4 mm
|
0.118 in
3.0 mm
|
||
| $0.0602 - $0.0699 | Request the lead time here |
#2-56
|
0.053 in
1.3 mm
|
0.750 in
19.1 mm
|
||
| $0.1149 - $0.1343 | Request the lead time here |
#0-80
|
|
0.125 in
3.2 mm
|
||
| $0.1149 - $0.1343 | 1000 In stock |
#0-80
|
0.039 in
1 mm
|
0.188 in
4.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue