| Quantity | Unit price |
|---|---|
| 500 - 999 | $0.1673 |
| 1000 - 4999 | $0.1505 |
| 5000 - 9999 | $0.1355 |
| 10000 + | $0.1218 |
| Head Height | 2.8 mm |
|---|---|
| Head Height | 0.110 in |
| Thread Length | 58.3 mm |
| Thread Length | 2.297 in |
| Thread Size | #8-32 |
| Colour | Natural |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
| Screw Type | Machine Screw |
| Drive Type | Crossed Drive |
| Head Type | Pan Head |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue