Menu Search

Plastic Pan Head Screws

In stock

Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.

It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon, PC
  • Colour: Natural, Clear
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
956 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
$0.0567 - $0.0777 Request the lead time here
M2
0.063 in
0.787 in
$0.0699 - $0.0813 Request the lead time here
#10-32
0.110 in
0.430 in
$0.0537 - $0.0737 Request the lead time here
M2
0.063 in
0.157 in
$0.3255 - $0.4467 Request the lead time here
M10
0.236 in
0.63 in
$0.0567 - $0.0777 Request the lead time here
#10-32
0.110 in
0.810 in
$0.0611 - $0.0839 Request the lead time here
M4
0.122 in
0.787 in
$0.0567 - $0.0777 Request the lead time here
M3.5
0.102 in
0.236 in
$0.0915 - $0.1256 Request the lead time here
M5
0.146 in
0.984 in
$0.0542 - $0.0744 Request the lead time here
M3
0.094 in
0.236 in
$0.3158 - $0.4332 Request the lead time here
M8
0.236 in
1.378 in
$0.0728 - $0.0848 Request the lead time here
#6-32
0.082 in
2.000 in
$0.0705 - $0.0824 Request the lead time here
#10-32
0.110 in
0.620 in
$0.0611 - $0.0839 Request the lead time here
M4
0.094 in
0.787 in
$0.063 - $0.0737 Request the lead time here
#8-32
0.096 in
0.313 in
$0.0642 - $0.0749 Request the lead time here
#8-32
0.110 in
0.625 in
$0.0564 - $0.0771 Request the lead time here
M2.5
0.059 in
0.63 in
$0.0594 - $0.0816 Request the lead time here
M4
0.094 in
0.236 in
$0.0806 - $0.0939 3000 In stock
1/4-20
0.198 in
0.250 in
$0.1068 - $0.1466 Request the lead time here
M6
0.142 in
0.984 in
$0.2283 - $0.3134 Request the lead time here
M8
0.189 in
0.787 in
  • of 48
Machine Screw Crossed Drive M2 20.0 mm Nylon 6/6 Black

50M020040P020B

Price Range
$0.0777 - $0.0567

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.157 in
  • Head Height
    0.063 in
  • Thread Length
    0.787 in
  • Thread Size
    M2
  • Colour
    Black
Machine Screw Slotted Drive #10-32 0.430 in Nylon 6/6 Black

011032P043B

Price Range
$0.0813 - $0.0699

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.373 in
  • Head Height
    0.110 in
  • Thread Length
    0.430 in
  • Thread Size
    #10-32
  • Colour
    Black
Machine Screw Crossed Drive M2 4.0 mm Nylon 6/6 Black

50M020040P004B

Price Range
$0.0737 - $0.0537

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.157 in
  • Head Height
    0.063 in
  • Thread Length
    0.157 in
  • Thread Size
    M2
  • Colour
    Black
Machine Screw Slotted Drive M10 16.0 mm Nylon 6/6 Black

50M100150N016B

Price Range
$0.4467 - $0.3255

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.787 in
  • Head Height
    0.236 in
  • Thread Length
    0.63 in
  • Thread Size
    M10
  • Colour
    Black
Machine Screw Slotted Drive #10-32 0.810 in Nylon 6/6 Black

011032P081B

Price Range
$0.0777 - $0.0567

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.373 in
  • Head Height
    0.110 in
  • Thread Length
    0.810 in
  • Thread Size
    #10-32
  • Colour
    Black
Machine Screw Crossed Drive M4 20.0 mm Nylon 6/6 Black

50M040070P020B

Price Range
$0.0839 - $0.0611

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.122 in
  • Thread Length
    0.787 in
  • Thread Size
    M4
  • Colour
    Black
Machine Screw Crossed Drive M3.5 6.0 mm Nylon 6/6 Black

50M035060P006B

Price Range
$0.0777 - $0.0567

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.102 in
  • Thread Length
    0.236 in
  • Thread Size
    M3.5
  • Colour
    Black
Machine Screw Crossed Drive M5 25.0 mm Nylon 6/6 Black

50M050080P025B

Price Range
$0.1256 - $0.0915

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.374 in
  • Head Height
    0.146 in
  • Thread Length
    0.984 in
  • Thread Size
    M5
  • Colour
    Black
Machine Screw Crossed Drive M3 6.0 mm Nylon 6/6 Black

50M030050P006B

Price Range
$0.0744 - $0.0542

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.094 in
  • Thread Length
    0.236 in
  • Thread Size
    M3
  • Colour
    Black
Machine Screw Crossed Drive M8 35.0 mm Nylon 6/6 Black

50M080125P035B

Price Range
$0.4332 - $0.3158

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.63 in
  • Head Height
    0.236 in
  • Thread Length
    1.378 in
  • Thread Size
    M8
  • Colour
    Black
Machine Screw Slotted Drive #6-32 2.000 in Nylon 6/6 Black

010632P200B

Price Range
$0.0848 - $0.0728

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.082 in
  • Thread Length
    2.000 in
  • Thread Size
    #6-32
  • Colour
    Black
Machine Screw Slotted Drive #10-32 0.620 in Nylon 6/6 Black

011032P062B

Price Range
$0.0824 - $0.0705

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.373 in
  • Head Height
    0.110 in
  • Thread Length
    0.620 in
  • Thread Size
    #10-32
  • Colour
    Black
Machine Screw Slotted Drive M4 20.0 mm Nylon 6/6 Black

50M040070N020B

Price Range
$0.0839 - $0.0611

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.094 in
  • Thread Length
    0.787 in
  • Thread Size
    M4
  • Colour
    Black
Machine Screw Slotted Drive #8-32 0.313 in Nylon 6/6 Black

010832P031B

Price Range
$0.0737 - $0.063

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.096 in
  • Thread Length
    0.313 in
  • Thread Size
    #8-32
  • Colour
    Black
Machine Screw Crossed Drive #8-32 0.625 in Nylon 6/6 Black

010832PW062B

Price Range
$0.0749 - $0.0642

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.110 in
  • Thread Length
    0.625 in
  • Thread Size
    #8-32
  • Colour
    Black
Machine Screw Slotted Drive M2.5 16.0 mm Nylon 6/6 Black

50M025045N016B

Price Range
$0.0771 - $0.0564

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.197 in
  • Head Height
    0.059 in
  • Thread Length
    0.63 in
  • Thread Size
    M2.5
  • Colour
    Black
Machine Screw Slotted Drive M4 6.0 mm Nylon 6/6 Black

50M040070N006B

Price Range
$0.0816 - $0.0594

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.094 in
  • Thread Length
    0.236 in
  • Thread Size
    M4
  • Colour
    Black
Machine Screw Crossed Drive 1/4-20 0.250 in Nylon 6/6 Black

012520PW025B

Price Range
$0.0939 - $0.0806

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    0.492 in
  • Head Height
    0.198 in
  • Thread Length
    0.250 in
  • Thread Size
    1/4-20
  • Colour
    Black
Machine Screw Slotted Drive M6 25.0 mm Nylon 6/6 Black

50M060100N025B

Price Range
$0.1466 - $0.1068

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.142 in
  • Thread Length
    0.984 in
  • Thread Size
    M6
  • Colour
    Black
Machine Screw Slotted Drive M8 20.0 mm Nylon 6/6 Black

50M080125N020B

Price Range
$0.3134 - $0.2283

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.63 in
  • Head Height
    0.189 in
  • Thread Length
    0.787 in
  • Thread Size
    M8
  • Colour
    Black