Menu Search

Plastic Pan Head Screws

In stock

Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.

It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon, PC
  • Colour: Natural, Clear
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
956 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
$0.0591 - $0.0812 Request the lead time here
M3.5
0.102 in
0.787 in
$0.0504 - $0.0588 Request the lead time here
#2-56
0.053 in
0.813 in
$0.0567 - $0.0777 Request the lead time here
M2.5
0.059 in
0.787 in
$0.3105 - $0.4259 Request the lead time here
M8
0.189 in
0.984 in
$0.4451 - $0.6105 Request the lead time here
M8
0.236 in
2.756 in
$0.081 - $0.1112 Request the lead time here
M6
0.181 in
1.378 in
$0.0641 - $0.0747 Request the lead time here
#4-40
0.060 in
1.250 in
$0.06 - $0.0699 Request the lead time here
#3-48
0.060 in
0.250 in
$0.0564 - $0.0771 Request the lead time here
M3
0.094 in
0.63 in
$0.063 - $0.0737 Request the lead time here
#8-32
0.110 in
0.313 in
$0.0542 - $0.0744 Request the lead time here
M2
0.051 in
0.236 in
$0.0545 - $0.075 Request the lead time here
#10-24
0.150 in
1.000 in
$0.4538 - $0.6224 Request the lead time here
M10
0.236 in
2.362 in
$0.0698 - $0.0813 Request the lead time here
#6-32
0.082 in
1.625 in
$0.0641 - $0.0744 Request the lead time here
#8-32
0.110 in
0.500 in
$0.0683 - $0.0795 Request the lead time here
#10-32
0.110 in
0.180 in
$0.0654 - $0.0759 Request the lead time here
#6-32
$0.4713 - $0.5499 4000 In stock
#2-56
0.250 in
$0.0552 - $0.0647 Request the lead time here
#2-64
0.375 in
$0.0513 - $0.06 Request the lead time here
#4-40
0.125 in
  • of 48
Machine Screw Crossed Drive M3.5 20.0 mm Nylon 6/6 Black

50M035060P020B

Price Range
$0.0812 - $0.0591

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.102 in
  • Thread Length
    0.787 in
  • Thread Size
    M3.5
  • Colour
    Black
Machine Screw Slotted Drive #2-56 0.813 in Nylon 6/6 Black

010256P081B

Price Range
$0.0588 - $0.0504

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.167 in
  • Head Height
    0.053 in
  • Thread Length
    0.813 in
  • Thread Size
    #2-56
  • Colour
    Black
Machine Screw Slotted Drive M2.5 20.0 mm Nylon 6/6 Black

50M025045N020B

Price Range
$0.0777 - $0.0567

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.197 in
  • Head Height
    0.059 in
  • Thread Length
    0.787 in
  • Thread Size
    M2.5
  • Colour
    Black
Machine Screw Slotted Drive M8 25.0 mm Nylon 6/6 Black

50M080125N025B

Price Range
$0.4259 - $0.3105

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.63 in
  • Head Height
    0.189 in
  • Thread Length
    0.984 in
  • Thread Size
    M8
  • Colour
    Black
Machine Screw Crossed Drive M8 70.0 mm Nylon 6/6 Black

50M080125P070B

Price Range
$0.6105 - $0.4451

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.63 in
  • Head Height
    0.236 in
  • Thread Length
    2.756 in
  • Thread Size
    M8
  • Colour
    Black
Machine Screw Crossed Drive M6 35.0 mm Nylon 6/6 Black

50M060100P035B

Price Range
$0.1112 - $0.081

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.181 in
  • Thread Length
    1.378 in
  • Thread Size
    M6
  • Colour
    Black
Machine Screw Slotted Drive #4-40 1.250 in Nylon 6/6 Black

010440P125B

Price Range
$0.0747 - $0.0641

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.219 in
  • Head Height
    0.060 in
  • Thread Length
    1.250 in
  • Thread Size
    #4-40
  • Colour
    Black
Machine Screw Slotted Drive #3-48 0.250 in Nylon 6/6 Black

010348P025B

Price Range
$0.0699 - $0.06

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.193 in
  • Head Height
    0.060 in
  • Thread Length
    0.250 in
  • Thread Size
    #3-48
  • Colour
    Black
Machine Screw Crossed Drive M3 16.0 mm Nylon 6/6 Black

50M030050P016B

Price Range
$0.0771 - $0.0564

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.094 in
  • Thread Length
    0.63 in
  • Thread Size
    M3
  • Colour
    Black
Machine Screw Crossed Drive #8-32 0.313 in Nylon 6/6 Black

010832PW031B

Price Range
$0.0737 - $0.063

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.110 in
  • Thread Length
    0.313 in
  • Thread Size
    #8-32
  • Colour
    Black
Machine Screw Slotted Drive M2 6.0 mm Nylon 6/6 Black

50M020040N006B

Price Range
$0.0744 - $0.0542

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.157 in
  • Head Height
    0.051 in
  • Thread Length
    0.236 in
  • Thread Size
    M2
  • Colour
    Black
Machine Screw Crossed Drive #10-24 1.000 in Nylon 6/6 Black

011024PW100B

Price Range
$0.075 - $0.0545

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.373 in
  • Head Height
    0.150 in
  • Thread Length
    1.000 in
  • Thread Size
    #10-24
  • Colour
    Black
Machine Screw Slotted Drive M10 60.0 mm Nylon 6/6 Black

50M100150N060B

Price Range
$0.6224 - $0.4538

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.787 in
  • Head Height
    0.236 in
  • Thread Length
    2.362 in
  • Thread Size
    M10
  • Colour
    Black
Machine Screw Slotted Drive #6-32 1.625 in Nylon 6/6 Black

010632P162B

Price Range
$0.0813 - $0.0698

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.082 in
  • Thread Length
    1.625 in
  • Thread Size
    #6-32
  • Colour
    Black
Machine Screw Crossed Drive #8-32 0.500 in Nylon 6/6 Black

010832PW050B

Price Range
$0.0744 - $0.0641

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.110 in
  • Thread Length
    0.500 in
  • Thread Size
    #8-32
  • Colour
    Black
Machine Screw Slotted Drive #10-32 0.180 in Nylon 6/6 Black

011032P018B

Price Range
$0.0795 - $0.0683

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.373 in
  • Head Height
    0.110 in
  • Thread Length
    0.180 in
  • Thread Size
    #10-32
  • Colour
    Black
Machine Screw - Natural; Nylon 6/6;

010632P187

Price Range
$0.0759 - $0.0654

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    #6-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Screw Type
    Machine Screw
PC Crossed Drive Pan Head Machine Screw - Thread Size #2-56; Thread Length 6.4 mm | 0.250 in;

010256W025PC

Price Range
$0.5499 - $0.4713

Stock Levels
4000 In stock
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    #2-56
  • Colour
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Natural; Nylon 6/6;

010264P037

Price Range
$0.0647 - $0.0552

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    #2-64
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw Nylon 6/6 Slotted Drive Pan Head #4-40 0.125 in 0.219 in

010440P012

Price Range
$0.06 - $0.0513

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.125 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6