Menu Search

Plastic Pan Head Screws

In stock

Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.

It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon, PC
  • Colour: Natural, Clear
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
956 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
$0.0668 - $0.0782 Request the lead time here
#8-32
0.096 in
1.250 in
$0.0645 - $0.0884 Request the lead time here
1/4-20
0.144 in
1.250 in
$0.0546 - $0.0752 Request the lead time here
M2.5
0.083 in
0.315 in
$0.0558 - $0.0765 Request the lead time here
M2.5
0.083 in
0.472 in
$0.3158 - $0.4332 Request the lead time here
M8
0.189 in
1.378 in
$0.0582 - $0.08 Request the lead time here
M3.5
0.102 in
0.472 in
$0.0666 - $0.0915 Request the lead time here
M5
0.146 in
0.63 in
$0.0648 - $0.089 Request the lead time here
1/4-28
0.198 in
0.438 in
$0.0542 - $0.0744 Request the lead time here
#8-32
0.096 in
1.750 in
$0.0542 - $0.0744 1000 In stock
M2
0.063 in
0.236 in
$0.1082 - $0.1484 Request the lead time here
M6
0.142 in
1.181 in
$0.069 - $0.0944 Request the lead time here
1/4-20
0.198 in
1.750 in
$0.0764 - $0.1047 Request the lead time here
M6
0.181 in
0.197 in
$0.0584 - $0.0684 Request the lead time here
#4-40
0.060 in
0.094 in
$0.0627 - $0.0858 Request the lead time here
M3
0.094 in
1.654 in
$0.0705 - $0.0824 Request the lead time here
#10-24
0.150 in
0.625 in
$0.0588 - $0.0807 Request the lead time here
M3.5
0.083 in
0.63 in
$0.104 - $0.1425 Request the lead time here
M6
0.142 in
0.394 in
$0.3338 - $0.458 Request the lead time here
M10
0.295 in
0.748 in
$0.0573 - $0.0785 Request the lead time here
M3.5
0.083 in
0.315 in
  • of 48
Machine Screw Slotted Drive #8-32 1.250 in Nylon 6/6 Black

010832P125B

Price Range
$0.0782 - $0.0668

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.096 in
  • Thread Length
    1.250 in
  • Thread Size
    #8-32
  • Colour
    Black
Machine Screw Slotted Drive 1/4-20 1.250 in Nylon 6/6 Black

012520P125B

Price Range
$0.0884 - $0.0645

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.492 in
  • Head Height
    0.144 in
  • Thread Length
    1.250 in
  • Thread Size
    1/4-20
  • Colour
    Black
Machine Screw Crossed Drive M2.5 8.0 mm Nylon 6/6 Black

50M025045P008B

Price Range
$0.0752 - $0.0546

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.197 in
  • Head Height
    0.083 in
  • Thread Length
    0.315 in
  • Thread Size
    M2.5
  • Colour
    Black
Machine Screw Crossed Drive M2.5 12.0 mm Nylon 6/6 Black

50M025045P012B

Price Range
$0.0765 - $0.0558

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.197 in
  • Head Height
    0.083 in
  • Thread Length
    0.472 in
  • Thread Size
    M2.5
  • Colour
    Black
Machine Screw Slotted Drive M8 35.0 mm Nylon 6/6 Black

50M080125N035B

Price Range
$0.4332 - $0.3158

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.63 in
  • Head Height
    0.189 in
  • Thread Length
    1.378 in
  • Thread Size
    M8
  • Colour
    Black
Machine Screw Crossed Drive M3.5 12.0 mm Nylon 6/6 Black

50M035060P012B

Price Range
$0.08 - $0.0582

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.102 in
  • Thread Length
    0.472 in
  • Thread Size
    M3.5
  • Colour
    Black
Machine Screw Crossed Drive M5 16.0 mm Nylon 6/6 Black

50M050080P016B

Price Range
$0.0915 - $0.0666

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.374 in
  • Head Height
    0.146 in
  • Thread Length
    0.63 in
  • Thread Size
    M5
  • Colour
    Black
Machine Screw Crossed Drive 1/4-28 0.438 in Nylon 6/6 Black

012528PW043B

Price Range
$0.089 - $0.0648

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.492 in
  • Head Height
    0.198 in
  • Thread Length
    0.438 in
  • Thread Size
    1/4-28
  • Colour
    Black
Machine Screw Slotted Drive #8-32 1.750 in Nylon 6/6 Black

010832P175B

Price Range
$0.0744 - $0.0542

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.096 in
  • Thread Length
    1.750 in
  • Thread Size
    #8-32
  • Colour
    Black
Machine Screw Crossed Drive M2 6.0 mm Nylon 6/6 Black

50M020040P006B

Price Range
$0.0744 - $0.0542

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.157 in
  • Head Height
    0.063 in
  • Thread Length
    0.236 in
  • Thread Size
    M2
  • Colour
    Black
Machine Screw Slotted Drive M6 30.0 mm Nylon 6/6 Black

50M060100N030B

Price Range
$0.1484 - $0.1082

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.142 in
  • Thread Length
    1.181 in
  • Thread Size
    M6
  • Colour
    Black
Machine Screw Crossed Drive 1/4-20 1.750 in Nylon 6/6 Black

012520PW175B

Price Range
$0.0944 - $0.069

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.492 in
  • Head Height
    0.198 in
  • Thread Length
    1.750 in
  • Thread Size
    1/4-20
  • Colour
    Black
Machine Screw Crossed Drive M6 5.0 mm Nylon 6/6 Black

50M060100P005B

Price Range
$0.1047 - $0.0764

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.181 in
  • Thread Length
    0.197 in
  • Thread Size
    M6
  • Colour
    Black
Machine Screw Slotted Drive #4-40 0.094 in Nylon 6/6 Black

010440P009B

Price Range
$0.0684 - $0.0584

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.219 in
  • Head Height
    0.060 in
  • Thread Length
    0.094 in
  • Thread Size
    #4-40
  • Colour
    Black
Machine Screw Crossed Drive M3 42.0 mm Nylon 6/6 Black

50M030050P042B

Price Range
$0.0858 - $0.0627

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.094 in
  • Thread Length
    1.654 in
  • Thread Size
    M3
  • Colour
    Black
Machine Screw Crossed Drive #10-24 0.625 in Nylon 6/6 Black

011024PW062B

Price Range
$0.0824 - $0.0705

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.373 in
  • Head Height
    0.150 in
  • Thread Length
    0.625 in
  • Thread Size
    #10-24
  • Colour
    Black
Machine Screw Slotted Drive M3.5 16.0 mm Nylon 6/6 Black

50M035060N016B

Price Range
$0.0807 - $0.0588

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.083 in
  • Thread Length
    0.63 in
  • Thread Size
    M3.5
  • Colour
    Black
Machine Screw Slotted Drive M6 10.0 mm Nylon 6/6 Black

50M060100N010B

Price Range
$0.1425 - $0.104

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.142 in
  • Thread Length
    0.394 in
  • Thread Size
    M6
  • Colour
    Black
Machine Screw Crossed Drive M10 19.0 mm Nylon 6/6 Black

50M100150P019B

Price Range
$0.458 - $0.3338

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.787 in
  • Head Height
    0.295 in
  • Thread Length
    0.748 in
  • Thread Size
    M10
  • Colour
    Black
Machine Screw Slotted Drive M3.5 8.0 mm Nylon 6/6 Black

50M035060N008B

Price Range
$0.0785 - $0.0573

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.083 in
  • Thread Length
    0.315 in
  • Thread Size
    M3.5
  • Colour
    Black