Menu Search

Plastic Pan Head Screws

In stock

Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.

It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon, PC
  • Colour: Natural, Clear
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
956 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
$0.4404 - $0.5139 Request the lead time here
#4-40
0.281 in
$0.0569 - $0.0663 Request the lead time here
#4-40
0.688 in
$0.0582 - $0.0677 Request the lead time here
#4-40
1.250 in
$0.065 - $0.0758 3000 In stock
#4-40
1.750 in
$0.4487 - $0.5237 4000 In stock
#4-40
0.375 in
$0.0539 - $0.0629 5000 In stock
#2-56
0.156 in
$0.0531 - $0.0624 22000 In stock
#2-56
0.438 in
$0.0564 - $0.0657 Request the lead time here
#6-32
0.563 in
$0.0575 - $0.0671 Request the lead time here
#6-32
1.125 in
$0.0647 - $0.0755 1000 In stock
#6-32
1.750 in
$0.0536 - $0.0626 Request the lead time here
#6-32
0.092 in
0.125 in
$0.0545 - $0.0635 1000 In stock
#3-48
0.250 in
$0.0536 - $0.0627 Request the lead time here
#4-40
0.141 in
$0.0525 - $0.0612 72000 In stock
#4-40
0.313 in
$0.0548 - $0.0639 1000 In stock
#4-40
0.875 in
$0.0579 - $0.0672 Request the lead time here
#6-32
0.092 in
1.250 in
$0.0662 - $0.0771 Request the lead time here
#6-32
0.092 in
2.000 in
$0.4734 - $0.5525 1000 In stock
#6-32
0.500 in
$0.0497 - $0.0683 142000 In stock
M3
0.094 in
0.315 in
$0.1149 - $0.1343 Request the lead time here
#0-80
0.125 in
  • of 48
Machine Screw - Clear; PC;

010440P028PC

Price Range
$0.5139 - $0.4404

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.281 in
  • Thread Size
    #4-40
  • Colour
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Natural; Nylon 6/6;

010440P068

Price Range
$0.0663 - $0.0569

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.688 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010440P125

Price Range
$0.0677 - $0.0582

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.250 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010440P175

Price Range
$0.0758 - $0.065

Stock Levels
3000 In stock
Attributes
  • Thread Length
    1.750 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
PC Crossed Drive Pan Head Machine Screw - Thread Size #4-40; Thread Length 9.5 mm | 0.375 in;

010440W037PC

Price Range
$0.5237 - $0.4487

Stock Levels
4000 In stock
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    #4-40
  • Colour
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Natural; Nylon 6/6;

010256P015

Price Range
$0.0629 - $0.0539

Stock Levels
5000 In stock
Attributes
  • Thread Length
    0.156 in
  • Thread Size
    #2-56
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010256P043

Price Range
$0.0624 - $0.0531

Stock Levels
22000 In stock
Attributes
  • Thread Length
    0.438 in
  • Thread Size
    #2-56
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010632P056

Price Range
$0.0657 - $0.0564

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.563 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010632P112

Price Range
$0.0671 - $0.0575

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.125 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010632P175

Price Range
$0.0755 - $0.0647

Stock Levels
1000 In stock
Attributes
  • Thread Length
    1.750 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw Nylon 6/6 Crossed Drive Pan Head #6-32 0.125 in 0.270 in

010632PW012

Price Range
$0.0626 - $0.0536

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.092 in
  • Thread Length
    0.125 in
  • Thread Size
    #6-32
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

010348P025

Price Range
$0.0635 - $0.0545

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    #3-48
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010440P014

Price Range
$0.0627 - $0.0536

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.141 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010440P031

Price Range
$0.0612 - $0.0525

Stock Levels
72000 In stock
Attributes
  • Thread Length
    0.313 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010440P087

Price Range
$0.0639 - $0.0548

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.875 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #6-32; Thread Length 31.8 mm | 1.250 in;

010632PW125

Price Range
$0.0672 - $0.0579

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.092 in
  • Thread Length
    1.250 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #6-32; Thread Length 50.8 mm | 2.000 in;

010632PW200

Price Range
$0.0771 - $0.0662

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.092 in
  • Thread Length
    2.000 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Material
    Nylon 6/6
Machine Screw - Clear; PC;

010632P050PC

Price Range
$0.5525 - $0.4734

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #6-32
  • Colour
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Nylon Machine Screw - Thread Size M3; Thread Length 8.0 mm | 0.315 in; Head Diameter 5.6 mm | 0.22 in

50M030050P008

Price Range
$0.0683 - $0.0497

Stock Levels
142000 In stock
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.094 in
  • Thread Length
    0.315 in
  • Thread Size
    M3
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

010080P012

Price Range
$0.1343 - $0.1149

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.125 in
  • Thread Size
    #0-80
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6