Quantity | Unit price |
---|---|
1000 - 4999 | $0.267 |
5000 - 9999 | $0.2403 |
10000 - 24999 | $0.2163 |
25000 - 49999 | $0.1947 |
50000 + | $0.1752 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Clamp Style | Push Lock |
---|---|
Mount Style | Quick Assembly |
Width | 4 mm |
Width | 0.156 in |
Inside Diameter Range | 6 - 6.6 mm |
Inside Diameter Range | 0.235 - 0.260 in |
Colour | White |
Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue