These Plastic Screws feature a flat head and a slotted drive, making them easy to install and remove with a slotted screwdriver. The flat head is ideal for applications with a smooth and flush surface, and the slotted drive offers good grip and torque for secure installation.
These screws are lightweight compared to metal screws and bolts and resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are available in standard imperial sizes to replace all metal screws. Used in applications including automotive, electronics, and consumer products.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0525 - $0.072 | 2000 In stock |
M3
|
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
||
| $0.0581 - $0.068 | Request the lead time here |
#2-56
|
0.094 in
2.4 mm
|
0.057 in
1.4 mm
|
||
| $0.0705 - $0.0824 | Request the lead time here |
#2-56
|
0.313 in
8 mm
|
0.276 in
7 mm
|
||
| $0.0581 - $0.068 | Request the lead time here |
#2-56
|
0.250 in
6.4 mm
|
0.213 in
5.4 mm
|
||
| $0.0581 - $0.068 | Request the lead time here |
#2-56
|
1.000 in
25.4 mm
|
0.963 in
24.5 mm
|
||
| $0.0606 - $0.0705 | Request the lead time here |
#4-40
|
0.281 in
7.1 mm
|
0.214 in
5.4 mm
|
||
| $0.074 - $0.086 | Request the lead time here |
#4-40
|
1.000 in
25.4 mm
|
0.951 in
24.2 mm
|
||
| $0.0698 - $0.0813 | Request the lead time here |
#6-32
|
1.250 in
31.8 mm
|
1.167 in
29.6 mm
|
||
| $0.0756 - $0.0884 | Request the lead time here |
#6-32
|
0.625 in
15.9 mm
|
0.565 in
14.4 mm
|
||
| $0.0683 - $0.0792 | Request the lead time here |
#6-32
|
1.500 in
38.1 mm
|
1.440 in
36.6 mm
|
||
| $0.0734 - $0.0855 | Request the lead time here |
#8-32
|
1.250 in
31.8 mm
|
1.150 in
29.2 mm
|
||
| $0.1028 - $0.1196 | Request the lead time here |
#8-32
|
1.500 in
38.1 mm
|
1.400 in
35.6 mm
|
||
| $0.0728 - $0.0848 | Request the lead time here |
#2-56
|
0.625 in
15.9 mm
|
0.588 in
14.9 mm
|
||
| $0.0855 - $0.0996 | Request the lead time here |
#8-32
|
0.750 in
19.1 mm
|
0.678 in
17.2 mm
|
||
| $0.0855 - $0.0996 | Request the lead time here |
#10-24
|
0.250 in
6.4 mm
|
0.134 in
3.4 mm
|
||
| $0.0897 - $0.1049 | Request the lead time here |
#10-24
|
0.500 in
12.7 mm
|
0.417 in
10.6 mm
|
||
| $0.0756 - $0.0882 | Request the lead time here |
#10-32
|
0.313 in
8 mm
|
0.197 in
5 mm
|
||
| $0.0651 - $0.0893 | Request the lead time here |
#10-32
|
0.625 in
15.9 mm
|
0.509 in
12.9 mm
|
||
| $0.0596 - $0.0818 | Request the lead time here |
#10-32
|
0.875 in
22.2 mm
|
0.759 in
19.3 mm
|
||
| $0.0629 - $0.0735 | Request the lead time here |
#6-32
|
0.250 in
6.4 mm
|
0.167 in
4.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue