| Quantity | Unit price |
|---|---|
| 500 - 4999 | $0.1196 |
| 5000 - 9999 | $0.1142 |
| 10000 - 24999 | $0.1088 |
| 25000 + | $0.1028 |
| Overall Length | 1.500 in |
|---|---|
| Overall Length | 38.1 mm |
| Head Diameter | 0.332 in |
| Head Diameter | 8.4 mm |
| Head Height | 0.100 in |
| Head Height | 2.5 mm |
| Countersunk Screw Degree | 80 / 82 |
| Thread Size | #8-32 |
| Thread Length | 1.400 in |
| Thread Length | 35.6 mm |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
| Drive Type | Slotted Drive |
| Head Type | Flat Head |
| Colour | Black |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue