Menu Search

Plastic Flat Slotted Head Screws

In stock

These Plastic Screws feature a flat head and a slotted drive, making them easy to install and remove with a slotted screwdriver. The flat head is ideal for applications with a smooth and flush surface, and the slotted drive offers good grip and torque for secure installation.

These screws are lightweight compared to metal screws and bolts and resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are available in standard imperial sizes to replace all metal screws. Used in applications including automotive, electronics, and consumer products.

  • Material: Nylon, PA, PC
  • Colour: Natural, Clear

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
455 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0684 - $0.0798 1000 In stock
#6-32
1.917 in
$0.0675 - $0.0789 1000 In stock
#6-32
0.315 in
$0.0699 - $0.0815 9000 In stock
#6-32
0.940 in
$0.0629 - $0.0734 3000 In stock
#8-32
0.213 in
$0.0666 - $0.0779 1000 In stock
#8-32
1.150 in
$0.0657 - $0.0767 Request the lead time here
#4-40
0.482 in
$0.0779 - $0.0905 3000 In stock
#8-32
0.678 in
$0.0632 - $0.0737 Request the lead time here
#6-32
1.042 in
$0.0665 - $0.0777 13000 In stock
#6-32
0.190 in
$0.0689 - $0.0804 13000 In stock
#6-32
0.565 in
$0.0621 - $0.072 5000 In stock
#6-32
1.440 in
$0.0636 - $0.0746 Request the lead time here
#8-32
0.463 in
$0.0734 - $0.0855 Request the lead time here
#8-32
0.116 in
$0.071 - $0.0827 Request the lead time here
#8-32
0.459 in
$0.0935 - $0.1088 Request the lead time here
#8-32
1.178 in
$0.0779 - $0.0905 Request the lead time here
#10-24
0.509 in
$0.0779 - $0.0905 1000 In stock
#10-24
0.167 in
$0.0623 - $0.0852 Request the lead time here
#10-24
0.917 in
$0.0665 - $0.0774 5000 In stock
#10-32
0.259 in
$0.0518 - $0.071 500 In stock
#10-32
0.634 in
  • of 23
Machine Screw - Natural; Nylon 6/6;

020632A200

Price Range
$0.0798 - $0.0684

Stock Levels
1000 In stock
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #6-32
  • Thread Length
    1.917 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020632B037

Price Range
$0.0789 - $0.0675

Stock Levels
1000 In stock
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #6-32
  • Thread Length
    0.315 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020632B100

Price Range
$0.0815 - $0.0699

Stock Levels
9000 In stock
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #6-32
  • Thread Length
    0.940 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020832A031

Price Range
$0.0734 - $0.0629

Stock Levels
3000 In stock
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #8-32
  • Thread Length
    0.213 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020832A125

Price Range
$0.0779 - $0.0666

Stock Levels
1000 In stock
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #8-32
  • Thread Length
    1.150 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020440B053

Price Range
$0.0767 - $0.0657

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #4-40
  • Thread Length
    0.482 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020832B075

Price Range
$0.0905 - $0.0779

Stock Levels
3000 In stock
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #8-32
  • Thread Length
    0.678 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020632A112

Price Range
$0.0737 - $0.0632

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #6-32
  • Thread Length
    1.042 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020632B025

Price Range
$0.0777 - $0.0665

Stock Levels
13000 In stock
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #6-32
  • Thread Length
    0.190 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020632B062

Price Range
$0.0804 - $0.0689

Stock Levels
13000 In stock
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #6-32
  • Thread Length
    0.565 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020632B150

Price Range
$0.072 - $0.0621

Stock Levels
5000 In stock
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #6-32
  • Thread Length
    1.440 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020832A056

Price Range
$0.0746 - $0.0636

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #8-32
  • Thread Length
    0.463 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020832B018

Price Range
$0.0855 - $0.0734

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #8-32
  • Thread Length
    0.116 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020832B053

Price Range
$0.0827 - $0.071

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #8-32
  • Thread Length
    0.459 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020832B125

Price Range
$0.1088 - $0.0935

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #8-32
  • Thread Length
    1.178 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

021024A062

Price Range
$0.0905 - $0.0779

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #10-24
  • Thread Length
    0.509 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

021024B025

Price Range
$0.0905 - $0.0779

Stock Levels
1000 In stock
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #10-24
  • Thread Length
    0.167 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

021024B100

Price Range
$0.0852 - $0.0623

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #10-24
  • Thread Length
    0.917 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

021032A037

Price Range
$0.0774 - $0.0665

Stock Levels
5000 In stock
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #10-32
  • Thread Length
    0.259 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

021032A075

Price Range
$0.071 - $0.0518

Stock Levels
500 In stock
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #10-32
  • Thread Length
    0.634 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6