These Plastic Screws feature a flat head and a slotted drive, making them easy to install and remove with a slotted screwdriver. The flat head is ideal for applications with a smooth and flush surface, and the slotted drive offers good grip and torque for secure installation.
These screws are lightweight compared to metal screws and bolts and resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are available in standard imperial sizes to replace all metal screws. Used in applications including automotive, electronics, and consumer products.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0636 - $0.0746 | Request the lead time here |
#4-40
|
|
1.183 in
30 mm
|
||
| $0.063 - $0.0735 | 3000 In stock |
#4-40
|
|
0.139 in
3.5 mm
|
||
| $0.0647 - $0.0755 | 3000 In stock |
#4-40
|
|
0.326 in
8.3 mm
|
||
| $0.0671 - $0.0782 | 1000 In stock |
#4-40
|
|
0.951 in
24.2 mm
|
||
| $0.0593 - $0.0695 | Request the lead time here |
#6-32
|
|
0.542 in
13.8 mm
|
||
| $0.0684 - $0.0798 | 1000 In stock |
#6-32
|
|
1.917 in
48.7 mm
|
||
| $0.0675 - $0.0789 | 1000 In stock |
#6-32
|
|
0.315 in
8 mm
|
||
| $0.0699 - $0.0815 | 9000 In stock |
#6-32
|
|
0.940 in
23.9 mm
|
||
| $0.0629 - $0.0734 | 3000 In stock |
#8-32
|
|
0.213 in
5.4 mm
|
||
| $0.0666 - $0.0779 | 1000 In stock |
#8-32
|
|
1.150 in
29.2 mm
|
||
| $0.0779 - $0.0905 | 9000 In stock |
#10-24
|
|
0.134 in
3.4 mm
|
||
| $0.0522 - $0.0714 | 3000 In stock |
#10-24
|
|
0.884 in
22.5 mm
|
||
| $0.0816 - $0.0951 | 18000 In stock |
#10-24
|
|
0.667 in
16.9 mm
|
||
| $0.0683 - $0.0795 | 8000 In stock |
#10-32
|
|
0.134 in
3.4 mm
|
||
| $0.0591 - $0.0812 | Request the lead time here |
#10-32
|
|
0.509 in
12.9 mm
|
||
| $0.053 - $0.0725 | Request the lead time here |
#10-32
|
|
1.134 in
28.8 mm
|
||
| $0.0779 - $0.0905 | Request the lead time here |
#10-32
|
|
0.292 in
7.4 mm
|
||
| $0.0591 - $0.0812 | 7000 In stock |
#10-32
|
|
0.667 in
16.9 mm
|
||
| 022520A075 | $0.06 - $0.0824 | 26000 In stock |
1/4-20
|
|
0.597 in
15.2 mm
|
|
| $0.1088 - $0.1269 | Request the lead time here |
1/4-20
|
|
0.140 in
3.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue