Quantity | Unit price |
---|---|
1 - 11 | $40.6001 |
12 - 23 | $20.30 |
24 - 119 | $8.1066 |
120 - 1199 | $3.6786 |
1200 - 2399 | $3.497 |
2400 - 3599 | $3.2927 |
3600 + | $3.1112 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Blue |
---|---|
Fitting Style | Push Fit |
Full Material | Polyethylene |
Material | PE |
Vent Hole | No |
Inside Diameter | 143 mm |
Inside Diameter | 5.630 in |
Inside Height | 54.6 mm |
Inside Height | 2.150 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue