These spacers are easily mounted by hand. Both ends have a low profile two prong fix with a cupped base to seal the hole and give stability. Available in two different hole diameters, .156 and .125 in many different spacer lengths.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Hole Diameter A | Hole Diameter B | Body Diameter | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View |
---|---|---|---|---|---|---|---|---|---|
$0.1997 - $0.2163 | 33000 In stock |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.187 in
4.7 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.437 in
11.1 mm
|
||
$0.1803 - $0.2225 | Request the lead time here |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.187 in
4.7 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
1.250 in
31.8 mm
|
||
$0.1847 - $0.2001 | 7000 In stock |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.187 in
4.7 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.125 in
3.2 mm
|
||
$0.1997 - $0.2163 | Request the lead time here |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.187 in
4.7 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.472 in
12 mm
|
||
$0.1997 - $0.2163 | 3000 In stock |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.187 in
4.7 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.375 in
9.5 mm
|
||
$0.1736 - $0.2145 | 42500 In stock |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.187 in
4.7 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
1.000 in
25.4 mm
|
||
$0.1592 - $0.1965 | 3000 In stock |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.187 in
4.7 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.875 in
22.2 mm
|
||
$0.1959 - $0.2123 | 4000 In stock |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.187 in
4.7 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.276 in
7 mm
|
||
$0.2208 - $0.2393 | 1000 In stock |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.187 in
4.7 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.788 in
20 mm
|
||
$0.1412 - $0.1742 | Request the lead time here |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.187 in
4.7 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.625 in
15.9 mm
|
||
$0.1904 - $0.2061 | 50000 In stock |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.187 in
4.7 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.230 in
5.8 mm
|
||
$0.198 - $0.2144 | 11000 In stock |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.187 in
4.7 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.312 in
7.9 mm
|
||
$0.1959 - $0.2123 | 98000 In stock |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.187 in
4.7 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.250 in
6.4 mm
|
||
27DSP00500 | $0.2208 - $0.2393 | 3000 In stock |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.187 in
4.7 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.500 in
12.7 mm
|
|
$0.1959 - $0.2123 | Request the lead time here |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.187 in
4.7 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.260 in
6.6 mm
|
||
$0.2208 - $0.2393 | 14000 In stock |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.187 in
4.7 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.750 in
19.1 mm
|
||
$0.1545 - $0.1908 | Request the lead time here |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.187 in
4.7 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.625 in
15.9 mm
|
||
$0.2021 - $0.2189 | Request the lead time here |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.187 in
4.7 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.125 in
3.2 mm
|
||
$0.1749 - $0.2159 | Request the lead time here |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.187 in
4.7 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.875 in
22.2 mm
|
||
$0.1445 - $0.1784 | Request the lead time here |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.187 in
4.7 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.500 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue