Menu Search

PCB Support Pillars - Rivet Locking/Two Prong

In stock

These innovative spacers are mounted to the panel with a rivet that is designed into the part. As you push the head of the spacer down, the legs expand locking it into place. They are available in 13 metric spacer lengths in a UL94 V-2 rated nylon.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
$0.3365 - $0.4961 Request the lead time here
0.118 in
$0.3424 - $0.5051 Request the lead time here
0.236 in
$0.3401 - $0.5024 Request the lead time here
0.197 in
$0.351 - $0.5179 Request the lead time here
0.394 in
Snap Rivet Locking Support - Natural, PA, 3.0 mm | 0.118 in

551773

Price Range
$0.4961 - $0.3365

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Hole Diameter
    0.138 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Panel Thickness
    0.031 in
  • Overall Diameter
    0.256 in
  • Panel Thickness
    0.063 in
Snap Rivet Locking Support - Natural, PA, 6.0 mm | 0.236 in

551776

Price Range
$0.5051 - $0.3424

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Hole Diameter
    0.138 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Panel Thickness
    0.031 in
  • Overall Diameter
    0.256 in
  • Panel Thickness
    0.063 in
Snap Rivet Locking Support - Natural, PA, 5.0 mm | 0.197 in

551775

Price Range
$0.5024 - $0.3401

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Hole Diameter
    0.138 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Panel Thickness
    0.031 in
  • Overall Diameter
    0.256 in
  • Panel Thickness
    0.063 in
Snap Rivet Locking Support - Natural, PA, 10.0 mm | 0.394 in

551779

Price Range
$0.5179 - $0.351

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Hole Diameter
    0.138 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Panel Thickness
    0.031 in
  • Overall Diameter
    0.256 in
  • Panel Thickness
    0.063 in