Menu Search

PCB Support Pillars - Reverse Locking/Snap Fit

In stock

These reverse mount supports re installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a snap-fit design allowing the PC to be removed.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
12 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
$0.2892 - $0.3468 20000 In stock
0.125 in
0.187 in
0.062 in
0.059 - 0.062 in
0.313 in
$0.4773 - $0.5729 45000 In stock
0.157 in
0.213 in
0.063 in
0.047 - 0.079 in
0.626 in
$0.3294 - $0.3953 1000 In stock
0.126 in
0.189 in
0.063 in
0.059 - 0.063 in
0.563 in
$0.4586 - $0.5501 Request the lead time here
0.157 in
0.213 in
0.063 in
0.047 - 0.079 in
0.374 in
$0.468 - $0.5612 8000 In stock
0.157 in
0.213 in
0.063 in
0.047 - 0.079 in
0.189 in
$0.3336 - $0.4005 3000 In stock
0.126 in
0.189 in
0.063 in
0.059 - 0.063 in
0.626 in
$0.4659 - $0.5591 1000 In stock
0.157 in
0.213 in
0.063 in
0.047 - 0.079 in
0.5 in
$0.3183 - $0.4659 15850 In stock
0.126 in
0.189 in
0.063 in
0.059 - 0.063 in
0.5 in
$0.4281 - $0.6443 5000 In stock
0.157 in
0.213 in
0.063 in
0.047 - 0.079 in
0.252 in
$0.282 - $0.4229 33000 In stock
0.126 in
0.189 in
0.063 in
0.059 - 0.063 in
0.252 in
$0.3072 - $0.3687 17000 In stock
0.126 in
0.189 in
0.063 in
0.059 - 0.063 in
0.437 in
$0.2961 - $0.3552 4000 In stock
0.126 in
0.189 in
0.063 in
0.059 - 0.063 in
0.374 in
N/A - 8 mm | 0.313 in ; Nylon 6/6 ; Natural

RCBSR-5-01

Price Range
$0.3468 - $0.2892

Stock Levels
20000 In stock
Attributes
  • Hole Diameter A
    0.125 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.340 in
  • Locking Head Height B
    0.060 in
  • Maximum Operating Temperature
    185 °F
Reverse Locking Support - 15.9 mm | 0.625 in ; UL94 V-2 ; PA6

CRCBSRE-10-01

Price Range
$0.5729 - $0.4773

Stock Levels
45000 In stock
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.213 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.059 in
  • Maximum Operating Temperature
    185 °F
Reverse Locking Support - 14.3 mm | 0.563 in ; UL94 V-2 ; PA6

RCBSR-9-01

Price Range
$0.3953 - $0.3294

Stock Levels
1000 In stock
Attributes
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.189 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.059 in
  • Maximum Operating Temperature
    185 °F
Reverse Locking Support - 9.5 mm | 0.375 in ; UL94 V-2 ; PA6

CRCBSRE-6-01

Price Range
$0.5501 - $0.4586

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.213 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.059 in
  • Maximum Operating Temperature
    185 °F
Reverse Locking Support - 4.7 mm | 0.187 in ; UL94 V-2 ; PA6

CRCBSRE-3-01

Price Range
$0.5612 - $0.468

Stock Levels
8000 In stock
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.213 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.059 in
  • Maximum Operating Temperature
    185 °F
Reverse Locking Support - 15.9 mm | 0.625 in ; UL94 V-2 ; PA6

RCBSR-10-01

Price Range
$0.4005 - $0.3336

Stock Levels
3000 In stock
Attributes
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.189 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.059 in
  • Maximum Operating Temperature
    185 °F
Reverse Locking Support - 12.7 mm | 0.500 in ; UL94 V-2 ; PA6

CRCBSRE-8-01

Price Range
$0.5591 - $0.4659

Stock Levels
1000 In stock
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.213 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.059 in
  • Maximum Operating Temperature
    185 °F
Reverse Locking Support - 12.7 mm | 0.500 in ; UL94 V-2 ; PA6

RCBSR-8-01

Price Range
$0.4659 - $0.3183

Stock Levels
15850 In stock
Attributes
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.189 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.059 in
  • Maximum Operating Temperature
    185 °F
Reverse Locking Support - 6.4 mm | 0.250 in ; UL94 V-2 ; PA6

CRCBSRE-4-01

Price Range
$0.6443 - $0.4281

Stock Levels
5000 In stock
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.213 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.059 in
  • Maximum Operating Temperature
    185 °F
Reverse Locking Support - 6.4 mm | 0.250 in ; UL94 V-2 ; PA6

RCBSR-4-01

Price Range
$0.4229 - $0.282

Stock Levels
33000 In stock
Attributes
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.189 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.059 in
  • Maximum Operating Temperature
    185 °F
Reverse Locking Support - 11.1 mm | 0.438 in ; UL94 V-2 ; PA6

RCBSR-7-01

Price Range
$0.3687 - $0.3072

Stock Levels
17000 In stock
Attributes
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.189 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.059 in
  • Maximum Operating Temperature
    185 °F
Reverse Locking Support - 9.5 mm | 0.375 in ; UL94 V-2 ; PA6

RCBSR-6-01

Price Range
$0.3552 - $0.2961

Stock Levels
4000 In stock
Attributes
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.189 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.059 in
  • Maximum Operating Temperature
    185 °F