These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Distance Across Flats | Compatible Thread Sizes | Spacer Length | View |
---|---|---|---|---|---|---|
$0.1676 - $0.2003 | 1500 In stock |
|
|
|
||
$0.1515 - $0.1814 | Request the lead time here |
|
|
|
||
$0.6929 - $0.8289 | 21500 In stock |
|
|
|
||
$0.1455 - $0.174 | 5000 In stock |
|
|
|
||
$0.1314 - $0.1571 | 1000 In stock |
|
|
|
||
$0.5318 - $0.6362 | 19000 In stock |
|
|
|
||
$0.1395 - $0.167 | 10000 In stock |
|
|
|
||
$0.5139 - $0.6147 | 500 In stock |
|
|
|
||
$0.1334 - $0.1595 | 3000 In stock |
|
|
|
||
$0.0948 - $0.1136 | Request the lead time here |
|
|
|
||
HS-4-6 | $0.1112 - $0.1332 | 1000 In stock |
|
|
|
|
$0.1274 - $0.1523 | Request the lead time here |
|
|
|
||
$0.1166 - $0.1398 | 4000 In stock |
|
|
|
||
$0.273 - $0.3267 | Request the lead time here |
|
|
|
||
$0.2237 - $0.2676 | 3500 In stock |
|
|
|
||
$0.1002 - $0.1202 | 1000 In stock |
|
|
|
||
$0.1835 - $0.2195 | 1000 In stock |
0.250 in
6.4 mm
|
|
1.500 in
38.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue