These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and spacer lengths.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Thread Sizes (All) | Body Diameter | Spacer Length | View |
---|---|---|---|---|---|---|
$7.8225 - $8.232 | Request the lead time here |
|
|
0.197 in
5.0 mm
|
||
$16.7559 - $17.636 | Request the lead time here |
|
|
0.984 in
25.0 mm
|
||
$15.8127 - $16.3733 | Request the lead time here |
|
|
0.591 in
15.0 mm
|
||
$10.4111 - $10.9571 | Request the lead time here |
|
|
0.315 in
8.0 mm
|
||
$12.0075 - $12.639 | Request the lead time here |
|
|
0.787 in
20.0 mm
|
||
$0.5835 - $0.6465 | Request the lead time here |
|
|
0.591 in
15.0 mm
|
||
$0.51 - $0.5651 | Request the lead time here |
|
|
0.945 in
24.0 mm
|
||
$9.7407 - $10.2525 | Request the lead time here |
|
|
0.236 in
6.0 mm
|
||
$0.8321 - $0.9219 | Request the lead time here |
|
|
0.984 in
25.0 mm
|
||
$9.909 - $10.428 | Request the lead time here |
M4
|
|
0.315 in
8.0 mm
|
||
$7.5954 - $7.9952 | Request the lead time here |
|
|
0.157 in
4.0 mm
|
||
$14.7522 - $15.5273 | Request the lead time here |
|
|
0.787 in
20.0 mm
|
||
$12.3293 - $12.9777 | Request the lead time here |
M5
|
|
0.472 in
12.0 mm
|
||
$11.4107 - $12.0102 | Request the lead time here |
|
|
0.394 in
10.0 mm
|
||
$13.4993 - $14.2088 | 10 In stock |
|
|
0.984 in
25.0 mm
|
||
$1.3727 - $1.443 | Request the lead time here |
|
|
0.591 in
15.0 mm
|
||
$9.5457 - $10.0478 | Request the lead time here |
|
|
0.709 in
18.0 mm
|
||
$11.2058 - $11.793 | 10 In stock |
|
|
0.787 in
20.0 mm
|
||
$10.745 - $11.3082 | Request the lead time here |
|
|
0.394 in
10.0 mm
|
||
$1.8552 - $1.9527 | Request the lead time here |
M4
|
|
0.197 in
5.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue