These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Hole Diameter B | Panel Thickness B Range | Spacer Length | View |
---|---|---|---|---|---|---|
$0.3545 - $0.4255 | Request the lead time here |
|
0.063 in
1.6 mm
|
0.709 in
18.0 mm
|
||
$0.3642 - $0.4369 | Request the lead time here |
|
0.063 in
1.6 mm
|
0.276 in
7.0 mm
|
||
$0.3984 - $0.4776 | Request the lead time here |
|
0.030 - 0.063 in
0.8 - 1.6 mm
|
0.276 in
7.0 mm
|
||
$0.3973 - $0.4765 | Request the lead time here |
|
0.063 in
1.6 mm
|
0.551 in
14.0 mm
|
||
$0.2803 - $0.3362 | Request the lead time here |
|
0.063 in
1.6 mm
|
0.276 in
7.0 mm
|
||
$0.4038 - $0.4841 | Request the lead time here |
|
0.030 - 0.063 in
0.8 - 1.6 mm
|
0.315 in
8.0 mm
|
||
$0.3304 - $0.3959 | Request the lead time here |
|
0.063 in
1.6 mm
|
0.551 in
14.0 mm
|
||
$0.3064 - $0.3674 | Request the lead time here |
|
0.030 - 0.063 in
0.8 - 1.6 mm
|
0.276 in
7.0 mm
|
||
$0.2803 - $0.3362 | Request the lead time here |
|
0.063 in
1.6 mm
|
0.236 in
6.0 mm
|
||
$0.3179 - $0.3815 | Request the lead time here |
|
0.063 in
1.6 mm
|
0.472 in
12.0 mm
|
||
$0.2862 - $0.3433 | 7000 In stock |
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
$0.301 - $0.3611 | Request the lead time here |
|
0.030 - 0.063 in
0.8 - 1.6 mm
|
0.157 in
4.0 mm
|
||
$0.3103 - $0.3725 | Request the lead time here |
|
0.030 - 0.063 in
0.8 - 1.6 mm
|
0.315 in
8.0 mm
|
||
$0.3719 - $0.4463 | Request the lead time here |
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
$0.3876 - $0.4648 | Request the lead time here |
|
0.063 in
1.6 mm
|
0.394 in
10.0 mm
|
||
$0.3908 - $0.4693 | Request the lead time here |
|
0.030 - 0.063 in
0.8 - 1.6 mm
|
0.157 in
4.0 mm
|
||
$0.2981 - $0.3577 | 7000 In stock |
|
0.063 in
1.6 mm
|
0.394 in
10.0 mm
|
||
$0.3964 - $0.4758 | Request the lead time here |
|
0.030 - 0.063 in
0.8 - 1.6 mm
|
0.236 in
6.0 mm
|
||
$0.2743 - $0.329 | 2000 In stock |
|
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
||
$0.3642 - $0.4369 | 5000 In stock |
|
0.063 in
1.6 mm
|
0.236 in
6.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue