Menu Search

PCB Spacer - Non Threaded/Round/Through

In stock

The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
429 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Spacer Length View
$0.048 - $0.0594 28000 In stock
0.193 in
0.311 in
0.252 in
$0.9074 - $1.2522 1750 In stock
0.398 in
1.248 in
0.622 in
$0.12 - $0.1658 30000 In stock
0.323 in
0.449 in
0.421 in
$0.1185 - $0.1463 Request the lead time here
0.138 in
0.217 in
0.154 in
$0.1947 - $0.2685 500 In stock
0.319 in
0.748 in
0.748 in
$0.0474 - $0.0587 Request the lead time here
0.319 in
0.378 in
0.382 in
$0.0734 - $0.098 14000 In stock
0.142 in
0.311 in
0.374 in
$0.0504 - $0.0621 29000 In stock
0.142 in
0.374 in
0.189 in
$0.0513 - $0.0635 22000 In stock
0.193 in
0.374 in
0.252 in
$0.0966 - $0.1283 7000 In stock
0.256 in
0.5 in
0.563 in
$0.0338 - $0.0417 Request the lead time here
0.193 in
0.272 in
0.398 in
$0.1565 - $0.2159 22500 In stock
0.437 in
0.567 in
0.406 in
$0.0851 - $0.1133 102000 In stock
0.256 in
0.5 in
0.374 in
$0.1011 - $0.1248 Request the lead time here
0.252 in
0.354 in
0.13 in
$0.1109 - $0.137 4000 In stock
0.5 in
0.618 in
0.48 in
$0.1574 - $0.2168 3000 In stock
0.248 in
0.748 in
0.185 in
$0.1161 - $0.1604 Request the lead time here
0.248 in
0.598 in
0.622 in
$0.0773 - $0.1031 33500 In stock
0.26 in
0.5 in
0.252 in
$0.3768 - $0.5199 Request the lead time here
0.398 in
0.76 in
0.598 in
$0.0777 - $0.1035 86500 In stock
0.22 in
0.5 in
0.252 in
  • of 22
Spacer - 4.9 mm | 0.194 in ; 8 mm | 0.313 in ; 6.4 mm | 0.250 in

13SP102

Price Range
$0.0594 - $0.048

Stock Levels
28000 In stock
Attributes
  • Inside Diameter
    0.193 in
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.311 in
  • Spacer Length
    0.252 in
  • Colour
    Natural
Spacer - 10.2 mm | 0.400 in ; 31.8 mm | 1.250 in ; 15.9 mm | 0.625 in

13RS125501

Price Range
$1.2522 - $0.9074

Stock Levels
1750 In stock
Attributes
  • Inside Diameter
    0.398 in
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    1.248 in
  • Spacer Length
    0.622 in
  • Colour
    Natural
Spacer - 8.3 mm | 0.325 in ; 11.4 mm | 0.450 in ; 10.7 mm | 0.421 in

13RS045040

Price Range
$0.1658 - $0.12

Stock Levels
30000 In stock
Attributes
  • Inside Diameter
    0.323 in
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.449 in
  • Spacer Length
    0.421 in
  • Colour
    Natural
Spacer - 3.6 mm | 0.140 in ; 5.5 mm | 0.218 in ; 4 mm | 0.156 in

13RS021830

Price Range
$0.1463 - $0.1185

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.138 in
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.217 in
  • Spacer Length
    0.154 in
  • Colour
    Natural
Spacer - 8.1 mm | 0.320 in ; 19.1 mm | 0.750 in ; 19.1 mm | 0.750 in

13RS075075

Price Range
$0.2685 - $0.1947

Stock Levels
500 In stock
Attributes
  • Inside Diameter
    0.319 in
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.748 in
  • Spacer Length
    0.748 in
  • Colour
    Natural
Spacer - 8.1 mm | 0.320 in ; 9.7 mm | 0.380 in ; 9.7 mm | 0.382 in

13RS038038

Price Range
$0.0587 - $0.0474

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.319 in
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.378 in
  • Spacer Length
    0.382 in
  • Colour
    Natural
Spacer - 3.6 mm | 0.140 in ; 8 mm | 0.313 in ; 9.5 mm | 0.375 in

13SP108

Price Range
$0.098 - $0.0734

Stock Levels
14000 In stock
Attributes
  • Inside Diameter
    0.142 in
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.311 in
  • Spacer Length
    0.374 in
  • Colour
    Natural
Spacer - 3.6 mm | 0.140 in ; 9.5 mm | 0.375 in ; 4.8 mm | 0.188 in

13SP161

Price Range
$0.0621 - $0.0504

Stock Levels
29000 In stock
Attributes
  • Inside Diameter
    0.142 in
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.374 in
  • Spacer Length
    0.189 in
  • Colour
    Natural
Spacer - 4.9 mm | 0.194 in ; 9.5 mm | 0.375 in ; 6.4 mm | 0.250 in

13SP166

Price Range
$0.0635 - $0.0513

Stock Levels
22000 In stock
Attributes
  • Inside Diameter
    0.193 in
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.374 in
  • Spacer Length
    0.252 in
  • Colour
    Natural
Spacer - 6.5 mm | 0.257 in ; 12.7 mm | 0.500 in ; 14.3 mm | 0.563 in

13SP242

Price Range
$0.1283 - $0.0966

Stock Levels
7000 In stock
Attributes
  • Inside Diameter
    0.256 in
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.5 in
  • Spacer Length
    0.563 in
  • Colour
    Natural
Spacer - 5 mm | 0.195 in ; 7 mm | 0.275 in ; 10.2 mm | 0.400 in

13RS027540

Price Range
$0.0417 - $0.0338

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.193 in
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.272 in
  • Spacer Length
    0.398 in
  • Colour
    Natural
Spacer - 11.1 mm | 0.437 in ; 14.4 mm | 0.567 in ; 10.3 mm | 0.406 in

13RS056740

Price Range
$0.2159 - $0.1565

Stock Levels
22500 In stock
Attributes
  • Inside Diameter
    0.437 in
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.567 in
  • Spacer Length
    0.406 in
  • Colour
    Natural
Spacer - 6.5 mm | 0.257 in ; 12.7 mm | 0.500 in ; 9.5 mm | 0.375 in

13SP227

Price Range
$0.1133 - $0.0851

Stock Levels
102000 In stock
Attributes
  • Inside Diameter
    0.256 in
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.5 in
  • Spacer Length
    0.374 in
  • Colour
    Natural
Spacer - 6.5 mm | 0.255 in ; 9 mm | 0.355 in ; 3.3 mm | 0.130 in

13RS034004

Price Range
$0.1248 - $0.1011

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.252 in
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.354 in
  • Spacer Length
    0.13 in
  • Colour
    Natural
Spacer - 12.7 mm | 0.500 in ; 15.7 mm | 0.618 in ; 12.3 mm | 0.484 in

13RS062572

Price Range
$0.137 - $0.1109

Stock Levels
4000 In stock
Attributes
  • Inside Diameter
    0.5 in
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.618 in
  • Spacer Length
    0.48 in
  • Colour
    Natural
Spacer - 6.4 mm | 0.250 in ; 19.1 mm | 0.750 in ; 4.7 mm | 0.187 in

13RS075033

Price Range
$0.2168 - $0.1574

Stock Levels
3000 In stock
Attributes
  • Inside Diameter
    0.248 in
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.748 in
  • Spacer Length
    0.185 in
  • Colour
    Natural
Spacer - 6.4 mm | 0.250 in ; 15.3 mm | 0.602 in ; 15.8 mm | 0.622 in

13RS060551

Price Range
$0.1604 - $0.1161

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.248 in
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.598 in
  • Spacer Length
    0.622 in
  • Colour
    Natural
Spacer - 6.6 mm | 0.260 in ; 12.7 mm | 0.500 in ; 6.4 mm | 0.250 in

13SP217

Price Range
$0.1031 - $0.0773

Stock Levels
33500 In stock
Attributes
  • Inside Diameter
    0.26 in
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.5 in
  • Spacer Length
    0.252 in
  • Colour
    Natural
Spacer - 10.2 mm | 0.401 in ; 19.3 mm | 0.760 in ; 15.2 mm | 0.600 in

13RS075086

Price Range
$0.5199 - $0.3768

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.398 in
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.76 in
  • Spacer Length
    0.598 in
  • Colour
    Natural
Spacer - 5.6 mm | 0.219 in ; 12.7 mm | 0.500 in ; 6.4 mm | 0.250 in

13SP216

Price Range
$0.1035 - $0.0777

Stock Levels
86500 In stock
Attributes
  • Inside Diameter
    0.22 in
  • Operating Temperature Range
    -40 - 185 °F
  • Outside Diameter
    0.5 in
  • Spacer Length
    0.252 in
  • Colour
    Natural