Quantity | Unit price |
---|---|
3500 + | $0.6021 |
Inside Diameter | 9.5 mm |
---|---|
Inside Diameter | 0.375 in |
Outside Diameter | 22.2 mm |
Outside Diameter | 0.875 in |
Spacer Length | 9.5 mm |
Spacer Length | 0.375 in |
Colour | Natural |
Full Material | Nylon |
Material | Nylon |
Spacer Shape | Round |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue