Quantity | Unit price |
---|---|
1000 - 9999 | $0.7311 |
10000 - 24999 | $0.5193 |
25000 + | $0.4992 |
Inside Diameter | 6.3 mm |
---|---|
Inside Diameter | 0.248 in |
Outside Diameter | 15 mm |
Outside Diameter | 0.591 in |
Spacer Length | 7.6 mm |
Spacer Length | 0.299 in |
Colour | Black |
Full Material | Nylon |
Material | Nylon |
Spacer Shape | Round |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue