Quantity | Unit price |
---|---|
500 - 9999 | $0.2648 |
10000 - 24999 | $0.2319 |
25000 + | $0.1988 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 4.9 mm |
---|---|
Inside Diameter | 0.193 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Outside Diameter | 12.7 mm |
Outside Diameter | 0.5 in |
Spacer Length | 25.4 mm |
Spacer Length | 1 in |
Colour | Natural |
Compatible Thread Sizes (All) | #10 |
Full Material | Polyamide 6/6 |
Material | PA |
Material Flammability Standard | UL94 V-2 |
Spacer Shape | Round |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue