Menu Search

Spacer - 6.4 mm | 0.250 in ; 12.7 mm | 0.500 in ; 31.8 mm | 1.250 in

This round non-threaded spacer product provides physical spacing between components, as well as providing thermal and electrical insulation. Flame resistance rating UL94 V2.
Item code:

13RSSR0254

3500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 9999 $0.758
10000 - 24999 $0.7277
25000 + $0.549
Standard pack: 500

Order in multiple of 500

Total price:

$379.00

500 x $0.758

Add sample +

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 0.250 in
Maximum Operating Temperature 185 °F
Minimum Operating Temperature -40 °F
Operating Temperature Range -40 - 185 °F
Outside Diameter 0.500 in
Spacer Length 1.250 in
Colour Natural
Compatible Thread Sizes (All) #12 (M6)
Full Material Nylon 6/6
Material Nylon
Material Flammability Standard UL94 V-2
Spacer Shape Round

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us