Quantity | Unit price |
---|---|
500 - 9999 | $0.4682 |
10000 - 24999 | $0.4494 |
25000 + | $0.3393 |
Inside Diameter | 4.4 mm |
---|---|
Inside Diameter | 0.173 in |
Outside Diameter | 19.1 mm |
Outside Diameter | 0.750 in |
Spacer Length | 6.4 mm |
Spacer Length | 0.250 in |
Colour | Natural |
Full Material | Nylon 6/6 |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Spacer Shape | Round |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue