Menu Search

PCB Edge Locking Support - Screw Mount

In stock

Edge Locking Supports provide a secure hold on the side of the PCB allowing for easy removal. Screw mount supports are very secure and reliable. These mount with a self-tapping screw.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Panel Thickness A Range Compatible Thread Sizes (All) Spacer Length View
$0.4155 - $0.4985 2000 In stock
0.157 in
0.063 in
#6,M3.5
0.374 in
$0.4691 - $0.5628 1000 In stock
0.157 in
0.063 in
#6,M3.5
0.752 in
$0.4124 - $0.495 Request the lead time here
0.157 in
0.063 in
#6,M3.5
0.252 in
$0.446 - $0.5354 3000 In stock
0.157 in
0.063 in
#6,M3.5
0.626 in
$0.4058 - $0.4869 4000 In stock
0.157 in
0.063 in
#6,M3.5
0.311 in
$0.4238 - $0.5087 49000 In stock
0.157 in
0.063 in
#6,M3.5
0.5 in
Edge Locking Support - #6M3.5 ; 9.5 mm | .375 in

TEHCBS-6-01

Price Range
$0.4985 - $0.4155

Stock Levels
2000 In stock
Attributes
  • Arm Length
    0.295 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.598 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Edge Locking Support - #6M3.5 ; 19.1 mm | .750 in

TEHCBS-12-01

Price Range
$0.5628 - $0.4691

Stock Levels
1000 In stock
Attributes
  • Arm Length
    0.295 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.598 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Edge Locking Support - #6M3.5 ; 6.4 mm | 0.250 in

TEHCBS-4-01

Price Range
$0.495 - $0.4124

Stock Levels
Request the lead time here
Attributes
  • Arm Length
    0.295 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.598 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Edge Locking Support - #6M3.5 ; 15.9 mm | 0.625 in

TEHCBS-10-01

Price Range
$0.5354 - $0.446

Stock Levels
3000 In stock
Attributes
  • Arm Length
    0.295 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.598 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Edge Locking Support - #6M3.5 ; 8 mm | 0.313 in

TEHCBS-5-01

Price Range
$0.4869 - $0.4058

Stock Levels
4000 In stock
Attributes
  • Arm Length
    0.295 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.598 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Edge Locking Support - #6M3.5 ; 12.7 mm | 0.500 in

TEHCBS-8-01

Price Range
$0.5087 - $0.4238

Stock Levels
49000 In stock
Attributes
  • Arm Length
    0.295 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.598 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in