Menu Search

PCB Card Guides - Vertical/Threaded/Plastic Pin

In production

Vertical Card Guides have a secure, locking Threaded Plastic Pin to hold PCB boards in place and are easily engaged and disengaged with a finger press. These tension guides support boards vertically and the double channel permits side-by-side mounting.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability PCB Vertical Hole Spacing (B) Accepts Panel Thickness Height Compatible Thread Sizes (All) View
$1.7009 - $3.6503 2800 In stock
0.079 in
2.559 in
M3
$3.6606 - $8.1528 Request the lead time here
0.079 in
2.559 in
#4-40
$4.7816 - $10.6482 Request the lead time here
0.079 in
6.299 in
M3
$4.0584 - $9.0381 700 In stock
0.079 in
4.134 in
M3
$4.2717 - $9.5141 300 In stock
0.079 in
4.724 in
#4-40
$1.9905 - $4.2717 2400 In stock
0.079 in
4.724 in
M3
Vertical Card Guide - M3 ; Blue ; Height 65.0 mm | 2.559 in

VMCGN65-M3-L-K

Price Range
$3.6503 - $1.7009

Stock Levels
2800 In stock
Attributes
  • Accepts Panel Thickness
    0.079 in
  • Height
    2.559 in
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    -4 °F
  • Colour
    Blue
Vertical Card Guide - #4-40 ; Blue ; Height 65.0 mm | 2.559 in

VMCGN65-440-L

Price Range
$8.1528 - $3.6606

Stock Levels
Request the lead time here
Attributes
  • Accepts Panel Thickness
    0.079 in
  • Height
    2.559 in
  • Maximum Operating Temperature
    203 °F
  • Minimum Operating Temperature
    -40 °F
  • Colour
    Blue
Vertical Card Guide - M3 ; Blue ; Height 160.0 mm | 6.299 in

VMCGN160-M3-L-K

Price Range
$10.6482 - $4.7816

Stock Levels
Request the lead time here
Attributes
  • Accepts Panel Thickness
    0.079 in
  • Height
    6.299 in
  • Maximum Operating Temperature
    203 °F
  • Minimum Operating Temperature
    -40 °F
  • Colour
    Blue
Vertical Card Guide - M3 ; Blue ; Height 105.0 mm | 4.134 in

VMCGN105-M3-L-K

Price Range
$9.0381 - $4.0584

Stock Levels
700 In stock
Attributes
  • Accepts Panel Thickness
    0.079 in
  • Height
    4.134 in
  • Maximum Operating Temperature
    203 °F
  • Minimum Operating Temperature
    -40 °F
  • Colour
    Blue
Vertical Card Guide - #4-40 ; Blue ; Height 120.0 mm | 4.724 in

VMCGN120-440-L

Price Range
$9.5141 - $4.2717

Stock Levels
300 In stock
Attributes
  • Accepts Panel Thickness
    0.079 in
  • Height
    4.724 in
  • Maximum Operating Temperature
    203 °F
  • Minimum Operating Temperature
    -40 °F
  • Colour
    Blue
Vertical Card Guide - M3 ; Blue ; Height 120.0 mm | 4.724 in

VMCGN120-M3-L-K

Price Range
$4.2717 - $1.9905

Stock Levels
2400 In stock
Attributes
  • Accepts Panel Thickness
    0.079 in
  • Height
    4.724 in
  • Maximum Operating Temperature
    203 °F
  • Minimum Operating Temperature
    -40 °F
  • Colour
    Blue