Menu Search

PCB Card Guides - Vertical/Snap In/Locking/Release Tab

In stock

Snap In Locking Vertical Card Guides with Release Tab hold PCB boards of any width vertically in place. These tension guides have a locking tab to hold the board securely in place and the double channel permits side-by-side mounting.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability PCB Vertical Hole Spacing (B) Accepts Panel Thickness Height View
$0.6414 - $1.3493 21900 In stock
0.063 in
1.870 in
$0.629 - $1.3233 18200 In stock
0.063 in
0.880 in
$0.6669 - $1.4033 500 In stock
0.063 in
2.875 in
$0.6351 - $1.3364 13400 In stock
0.063 in
1.375 in
Vertical Card Guide - UL94 V-2 ; Height 47.5 mm | 1.870 in

LCBG-2T-01

Price Range
$1.3493 - $0.6414

Stock Levels
21900 In stock
Attributes
  • Accepts Panel Thickness
    0.063 in
  • Height
    1.870 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Colour
    Natural
Vertical Card Guide - UL94 V-2 ; Height 22.4 mm | 0.880 in

LCBG-1T-01

Price Range
$1.3233 - $0.629

Stock Levels
18200 In stock
Attributes
  • Accepts Panel Thickness
    0.063 in
  • Height
    0.880 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Colour
    Natural
Vertical Card Guide - UL94 V-2 ; Height 73 mm | 2.875 in

LCBG-3T-01

Price Range
$1.4033 - $0.6669

Stock Levels
500 In stock
Attributes
  • Accepts Panel Thickness
    0.063 in
  • Height
    2.875 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Colour
    Natural
Vertical Card Guide - UL94 V-2 ; Height 34.9 mm | 1.375 in

LCBG-1.5T-01

Price Range
$1.3364 - $0.6351

Stock Levels
13400 In stock
Attributes
  • Accepts Panel Thickness
    0.063 in
  • Height
    1.375 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Colour
    Natural