Multi Panel Snap In Horizontal Card Guides have tension wings to provide firm retention of the printed circuit board and a funny entry for easy board insertion. These tension guides support boards horizontally in tight spaces like a PCB rack.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Mounting Hole Panel Thickness | Overall Length | Accepts Panel Thickness | Recommended Mounting Hole Size | Distance Between Fixing Holes | View |
---|---|---|---|---|---|---|---|---|
$0.8426 - $0.957 | Request the lead time here |
|
6.000 in
152.4 mm
|
0.062 in
1.6 mm
|
|
5.500 in
139.7 mm
|
||
$1.0194 - $1.2228 | Request the lead time here |
|
2.5 in
63.5 mm
|
0.063 in
1.6 mm
|
|
2 in
50.8 mm
|
||
$2.0207 - $2.2961 | 1000 In stock |
|
4 in
101.6 mm
|
0.062 in
1.6 mm
|
|
3 in
76.2 mm
|
||
$1.478 - $3.1718 | Request the lead time here |
|
4 in
101.6 mm
|
0.079 in
2 mm
|
|
3 in
76.2 mm
|
||
$1.2585 - $2.7008 | Request the lead time here |
|
3 in
76.2 mm
|
0.079 in
2 mm
|
|
2 in
50.8 mm
|
||
$0.9953 - $1.1908 | 3500 In stock |
|
6.461 in
164.1 mm
|
0.062 in
1.6 mm
|
|
6 in
152.4 mm
|
||
$0.7383 - $1.5848 | Request the lead time here |
|
4 in
101.6 mm
|
0.079 in
2 mm
|
|
3 in
76.2 mm
|
||
$1.1279 - $2.3737 | 3500 In stock |
|
7.5 in
190.5 mm
|
0.062 in
1.6 mm
|
|
7 in
177.8 mm
|
||
$1.1483 - $1.3734 | 3500 In stock |
|
8 in
203.2 mm
|
0.062 in
1.6 mm
|
|
7.5 in
190.5 mm
|
||
$0.6336 - $1.3598 | Request the lead time here |
|
2.5 in
63.5 mm
|
0.079 in
2 mm
|
|
1.5 in
38.1 mm
|
||
$1.7975 - $2.0425 | 3500 In stock |
|
2 in
50.8 mm
|
0.062 in
1.6 mm
|
|
1 in
25.4 mm
|
||
$1.8033 - $3.8708 | 500 In stock |
|
5.5 in
139.7 mm
|
0.079 in
2 mm
|
|
4.504 in
114.4 mm
|
||
$1.1279 - $2.3737 | 5000 In stock |
|
7 in
177.8 mm
|
0.062 in
1.6 mm
|
|
6.461 in
164.1 mm
|
||
$1.1483 - $1.3734 | 4000 In stock |
|
8.5 in
215.9 mm
|
0.062 in
1.6 mm
|
|
8 in
203.2 mm
|
||
$1.7975 - $2.0425 | 500 In stock |
|
3.5 in
88.9 mm
|
0.062 in
1.6 mm
|
|
2.5 in
63.5 mm
|
||
$2.1733 - $2.4695 | 1000 In stock |
|
6 in
152.4 mm
|
0.062 in
1.6 mm
|
|
5 in
127.0 mm
|
||
$1.095 - $2.3499 | Request the lead time here |
|
2.5 in
63.5 mm
|
0.079 in
2 mm
|
|
1.5 in
38.1 mm
|
||
$0.8444 - $1.8122 | 8000 In stock |
|
5.5 in
139.7 mm
|
0.079 in
2 mm
|
|
4.504 in
114.4 mm
|
||
$1.7975 - $2.0425 | Request the lead time here |
|
5 in
127.0 mm
|
0.062 in
1.6 mm
|
|
4 in
101.6 mm
|
||
RSSHG-251-165 | $1.7975 - $2.0425 | 2000 In stock |
|
2.5 in
63.5 mm
|
0.062 in
1.6 mm
|
|
1.5 in
38.1 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue