Menu Search

Parallel Protection Plugs

In stock

Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications. It has a parallel design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation. It is highly fragmentation-resistant and suited for threaded applications.

The plug has a closed top design and convex sides to ensure a secure fit. It is easy to install and remove and provides a neat finish. Suitable for various applications in different industries, including automotive, manufacturing, and commercial.

  • Material: Vinyl, LDPE, TPR, PVC
  • Colour: Green, Yellow, Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
83 results
Product SKUs information
Item Code Price range Availability Fitting Diameter View
$0.32 - $4.4579 Request the lead time here
1.142 in
$0.4649 - $2.9205 30728 In stock
0.393 in
$0.68 - $4.248 23196 In stock
0.551 in
$0.1565 - $0.9764 Request the lead time here
0.315 in
$0.3692 - $2.3037 Request the lead time here
0.787 in
$0.1452 - $0.9077 18355 In stock
0.315 in
$0.1581 - $0.9861 5000 In stock
0.354 in
$0.2999 - $1.8729 79411 In stock
0.275 in
$0.5279 - $3.3071 27580 In stock
0.433 in
$0.7127 - $4.4654 16063 In stock
0.580 in
$0.9885 - $6.2028 185157 In stock
0.787 in
$1.2012 - $7.5063 2992 In stock
0.984 in
$1.538 - $9.6065 1297 In stock
$0.1218 - $0.7602 5000 In stock
0.236 in
$0.1595 - $0.9945 11609 In stock
0.393 in
$0.2174 - $1.359 7306 In stock
0.551 in
$0.2777 - $1.7328 Request the lead time here
0.63 in
$0.1685 - $1.0526 Request the lead time here
0.433 in
$0.392 - $2.447 Request the lead time here
0.866 in
$1.3533 - $8.448 4000 In stock
1.024 in
  • of 5
[delete] - Black ; 29 mm | 1.142 in ; Fitting Height 14.5 mm | 0.571 in

12691A

Price Range
$4.4579 - $0.32

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    1.047 in
  • Fitting Diameter
    1.142 in
Parallel Protection Plug - Black ; 10 mm | 0.393 in ; Fitting Height 12 mm | 0.471 in

12054B

Price Range
$2.9205 - $0.4649

Stock Levels
30728 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Fitting Diameter
    0.393 in
  • Fitting Height
    0.471 in
Parallel Protection Plug - Black ; 14 mm | 0.551 in ; Fitting Height 14 mm | 0.551 in

12058B

Price Range
$4.248 - $0.68

Stock Levels
23196 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Fitting Diameter
    0.551 in
  • Fitting Height
    0.551 in
Parallel Protection Plug - Green ; 8.0 mm | 0.315 in ;

11808

Price Range
$0.9764 - $0.1565

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Diameter
    0.315 in
  • Flange Diameter
    0.551 in
Parallel Protection Plug - Green ; 20.0 mm | 0.787 in ;

11812

Price Range
$2.3037 - $0.3692

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Diameter
    0.787 in
  • Flange Diameter
    1.181 in
Parallel Protection Plug - Black ; 8 mm | 0.315 in ;

12668A

Price Range
$0.9077 - $0.1452

Stock Levels
18355 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Diameter
    0.315 in
  • Flange Diameter
    0.551 in
Parallel Protection Plug - Green ; 9.0 mm | 0.354 in ;

11829

Price Range
$0.9861 - $0.1581

Stock Levels
5000 In stock
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Diameter
    0.354 in
  • Flange Diameter
    0.591 in
Parallel Protection Plug - Black ; 7 mm | 0.275 in ; Fitting Height 12 mm | 0.471 in

12051B

Price Range
$1.8729 - $0.2999

Stock Levels
79411 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Fitting Diameter
    0.275 in
  • Fitting Height
    0.471 in
Parallel Protection Plug - Black ; 11 mm | 0.433 in ; Fitting Height 12 mm | 0.471 in

12055B

Price Range
$3.3071 - $0.5279

Stock Levels
27580 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Fitting Diameter
    0.433 in
  • Fitting Height
    0.471 in
Parallel Protection Plug - Black ; 14.7 mm | 0.580 in ; Fitting Height 14.5 mm | 0.571 in

12059B

Price Range
$4.4654 - $0.7127

Stock Levels
16063 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Fitting Diameter
    0.580 in
  • Fitting Height
    0.571 in
Parallel Protection Plug - Black ; 20 mm | 0.787 in ; Fitting Height 14 mm | 0.551 in

12064B

Price Range
$6.2028 - $0.9885

Stock Levels
185157 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Fitting Diameter
    0.787 in
  • Fitting Height
    0.551 in
Parallel Protection Plug - Black ; 25 mm | 0.984 in ; Fitting Height 16 mm | 0.630 in

12069B

Price Range
$7.5063 - $1.2012

Stock Levels
2992 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Fitting Diameter
    0.984 in
  • Fitting Height
    0.630 in
Parallel Protection Plug:

12073B

Price Range
$9.6065 - $1.538

Stock Levels
1297 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
Parallel Protection Plug - Black ; 6 mm | 0.236 in ;

12666A

Price Range
$0.7602 - $0.1218

Stock Levels
5000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Diameter
    0.236 in
  • Flange Diameter
    0.472 in
Parallel Protection Plug - Black ; 10 mm | 0.393 in ;

12670A

Price Range
$0.9945 - $0.1595

Stock Levels
11609 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Diameter
    0.393 in
  • Flange Diameter
    0.629 in
Parallel Protection Plug - Black ; 14 mm | 0.551 in ;

12674A

Price Range
$1.359 - $0.2174

Stock Levels
7306 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Diameter
    0.551 in
  • Flange Diameter
    0.866 in
Parallel Protection Plug - Green ; 16.0 mm | 0.63 in ;

11820

Price Range
$1.7328 - $0.2777

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Diameter
    0.63 in
  • Flange Diameter
    0.945 in
Parallel Protection Plug - Green ; 11.0 mm | 0.433 in ;

11824

Price Range
$1.0526 - $0.1685

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Diameter
    0.433 in
  • Flange Diameter
    0.669 in
Parallel Protection Plug - Green ; 22.0 mm | 0.866 in ;

11828

Price Range
$2.447 - $0.392

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Diameter
    0.866 in
  • Flange Diameter
    1.26 in
Parallel Protection Plug - Black ; 26 mm | 1.024 in ; Fitting Height 16 mm | 0.630 in

12070B

Price Range
$8.448 - $1.3533

Stock Levels
4000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Fitting Diameter
    1.024 in
  • Fitting Height
    0.630 in