| Quantity | Unit price |
|---|---|
| 50 - 1999 | $1.8729 |
| 2000 - 9999 | $0.7509 |
| 10000 - 49999 | $0.333 |
| 50000 + | $0.2999 |
| Colour | Black |
|---|---|
| Full Material | Thermoplastic Rubber |
| Fitting Style | Push Fit |
| Fitting Diameter | 7 mm |
| Fitting Diameter | 0.275 in |
| Fitting Height | 12 mm |
| Fitting Height | 0.471 in |
| Flange Diameter | 0.511 in |
| Flange Diameter | 13 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue