Quantity | Unit price |
---|---|
1 - 699 | $2.5433 |
700 - 1399 | $1.2786 |
1400 - 6999 | $0.5109 |
7000 - 34999 | $0.2273 |
35000 - 69999 | $0.2165 |
70000 + | $0.2048 |
Colour | Black |
---|---|
Full Material | Polyvinyl Chloride |
Fitting Style | Push Fit |
Inside Diameter | 11.0 mm |
Inside Diameter | 0.433 in |
Fitting Diameter | 14 mm |
Fitting Diameter | 0.551 in |
Fitting Height | 12.5 mm |
Fitting Height | 0.492 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue