| Quantity | Unit price |
|---|---|
| 10 - 499 | $8.448 |
| 500 - 1999 | $3.3792 |
| 2000 - 9999 | $1.5038 |
| 10000 + | $1.3533 |
| Colour | Black |
|---|---|
| Full Material | Thermoplastic Rubber |
| Fitting Style | Push Fit |
| Fitting Diameter | 1.024 in |
| Fitting Diameter | 26 mm |
| Fitting Height | 0.630 in |
| Fitting Height | 16 mm |
| Flange Diameter | 1.417 in |
| Flange Diameter | 36 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue