Menu Search

Parallel Protection Plugs

In stock

Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications. It has a parallel design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation. It is highly fragmentation-resistant and suited for threaded applications.

The plug has a closed top design and convex sides to ensure a secure fit. It is easy to install and remove and provides a neat finish. Suitable for various applications in different industries, including automotive, manufacturing, and commercial.

  • Material: Vinyl, LDPE, TPR, PVC
  • Colour: Green, Yellow, Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
83 results
Product SKUs information
Item Code Price range Availability Fitting Diameter View
$0.68 - $4.248 23196 In stock
0.551 in
$1.0385 - $6.4928 6740 In stock
0.748 in
$1.1646 - $7.2651 2500 In stock
0.945 in
$1.4879 - $9.2927 2000 In stock
1.102 in
$0.1122 - $0.7001 26218 In stock
0.197 in
$0.1563 - $0.9752 120300 In stock
0.354 in
$0.2085 - $1.301 30859 In stock
0.511 in
$0.2802 - $1.7525 5594 In stock
0.669 in
$0.3411 - $2.1365 47500 In stock
0.827 in
$0.4085 - $2.5587 3605 In stock
0.984 in
$0.4673 - $1.166 16256 In stock
1.190 in
$0.429 - $2.6768 Request the lead time here
1.063 in
$0.4764 - $2.9727 Request the lead time here
1.102 in
$0.1581 - $0.9861 5000 In stock
0.354 in
$0.5975 - $3.7412 8735 In stock
0.472 in
$0.7734 - $4.8518 11322 In stock
0.630 in
$1.1472 - $7.1444 2320 In stock
0.827 in
$1.3533 - $8.448 4000 In stock
1.024 in
12501B $2.585 - $6.4928 1421 In stock
1.575 in
$1.538 - $9.6065 1297 In stock
  • of 5
Parallel Protection Plug - Black ; 14 mm | 0.551 in ; Fitting Height 14 mm | 0.551 in

12058B

Price Range
$4.248 - $0.68

Stock Levels
23196 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Fitting Diameter
    0.551 in
  • Fitting Height
    0.551 in
Parallel Protection Plug - Black ; 19 mm | 0.748 in ; Fitting Height 14 mm | 0.551 in

12063B

Price Range
$6.4928 - $1.0385

Stock Levels
6740 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Fitting Diameter
    0.748 in
  • Fitting Height
    0.551 in
Parallel Protection Plug - Black ; 24 mm | 0.945 in ; Fitting Height 16 mm | 0.630 in

12068B

Price Range
$7.2651 - $1.1646

Stock Levels
2500 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Fitting Diameter
    0.945 in
  • Fitting Height
    0.630 in
Parallel Protection Plug - Black ; 28 mm | 1.102 in ; Fitting Height 16 mm | 0.630 in

12072B

Price Range
$9.2927 - $1.4879

Stock Levels
2000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Fitting Diameter
    1.102 in
  • Fitting Height
    0.630 in
Parallel Protection Plug - Black ; 5 mm | 0.197 in ;

12665A

Price Range
$0.7001 - $0.1122

Stock Levels
26218 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Diameter
    0.197 in
  • Flange Diameter
    0.433 in
Parallel Protection Plug - Black ; 9 mm | 0.354 in ;

12669A

Price Range
$0.9752 - $0.1563

Stock Levels
120300 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Diameter
    0.354 in
  • Flange Diameter
    0.580 in
Parallel Protection Plug - Black ; 13 mm | 0.511 in ;

12673A

Price Range
$1.301 - $0.2085

Stock Levels
30859 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Diameter
    0.511 in
  • Flange Diameter
    0.826 in
Parallel Protection Plug - Black ; 17 mm | 0.669 in ;

12678A

Price Range
$1.7525 - $0.2802

Stock Levels
5594 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Diameter
    0.669 in
  • Flange Diameter
    1.063 in
Parallel Protection Plug - Black ; 21 mm | 0.827 in ;

12683A

Price Range
$2.1365 - $0.3411

Stock Levels
47500 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Diameter
    0.827 in
  • Flange Diameter
    1.220 in
Parallel Protection Plug - Black ; 25 mm | 0.984 in ;

12687A

Price Range
$2.5587 - $0.4085

Stock Levels
3605 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Diameter
    0.984 in
  • Flange Diameter
    1.378 in
Parallel Protection Plug - Black ; 30.2 mm | 1.190 in ;

12692A

Price Range
$1.166 - $0.4673

Stock Levels
16256 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Diameter
    1.190 in
  • Flange Diameter
    1.400 in
Parallel Protection Plug - Green ; 27.0 mm | 1.063 in ;

11821

Price Range
$2.6768 - $0.429

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Diameter
    1.063 in
  • Flange Diameter
    1.457 in
Parallel Protection Plug - Green ; 28.0 mm | 1.102 in ;

11825

Price Range
$2.9727 - $0.4764

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Diameter
    1.102 in
  • Flange Diameter
    1.496 in
Parallel Protection Plug - Green ; 9.0 mm | 0.354 in ;

11829

Price Range
$0.9861 - $0.1581

Stock Levels
5000 In stock
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Diameter
    0.354 in
  • Flange Diameter
    0.591 in
Parallel Protection Plug - Black ; 12 mm | 0.472 in ; Fitting Height 12 mm | 0.471 in

12056B

Price Range
$3.7412 - $0.5975

Stock Levels
8735 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Fitting Diameter
    0.472 in
  • Fitting Height
    0.471 in
Parallel Protection Plug - Black ; 16 mm | 0.630 in ; Fitting Height 14 mm | 0.551 in

12060B

Price Range
$4.8518 - $0.7734

Stock Levels
11322 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Fitting Diameter
    0.630 in
  • Fitting Height
    0.551 in
Parallel Protection Plug - Black ; 21 mm | 0.827 in ; Fitting Height 14 mm | 0.551 in

12065B

Price Range
$7.1444 - $1.1472

Stock Levels
2320 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Fitting Diameter
    0.827 in
  • Fitting Height
    0.551 in
Parallel Protection Plug - Black ; 26 mm | 1.024 in ; Fitting Height 16 mm | 0.630 in

12070B

Price Range
$8.448 - $1.3533

Stock Levels
4000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Fitting Diameter
    1.024 in
  • Fitting Height
    0.630 in
Parallel Protection Plug - Black ; 40 mm | 1.575 in ; Fitting Height 22 mm | 0.866 in

12501B

Price Range
$6.4928 - $2.585

Stock Levels
1421 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Fitting Diameter
    1.575 in
  • Fitting Height
    0.866 in
Parallel Protection Plug:

12073B

Price Range
$9.6065 - $1.538

Stock Levels
1297 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit