| Quantity | Unit price |
|---|---|
| 10 - 499 | $7.2651 |
| 500 - 2499 | $2.9205 |
| 2500 - 12499 | $1.2939 |
| 12500 + | $1.1646 |
| Colour | Black |
|---|---|
| Full Material | Thermoplastic Rubber |
| Fitting Style | Push Fit |
| Fitting Diameter | 0.945 in |
| Fitting Diameter | 24 mm |
| Fitting Height | 0.630 in |
| Fitting Height | 16 mm |
| Flange Diameter | 1.339 in |
| Flange Diameter | 34 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue